(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Superior surface finish with excellent chipping prevention and reduced chattering due to the use of MUGEN coating for hardened steels and a new shape
Part Number |
---|
MHRH430R-1.5-R0.2-4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Manufacturer Code | (d2)Under Neck Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,389.53 | 1 Piece(s) | 5 Day(s) or more | 1.5 | 0.2 | 1.2 | 4 | 50 | 4 | 4 | 0.005~-0.005 | 4.34 | 4.52 | 4.73 | 4.95 | 5.47 | 08-00237-15201 | 1.43 | 12° |
Loading...
Please check the type/dimensions/specifications of the part MHRH430R-1.5-R0.2-4 in the MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels series.
Part Number |
---|
MHRH430R-1-R0.05-4 |
MHRH430R-1-R0.05-5 |
MHRH430R-1-R0.05-6 |
MHRH430R-1.5-R0.2-6 |
MHRH430R-1.5-R0.2-8 |
MHRH430R-1.5-R0.3-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Manufacturer Code | (d2)Under Neck Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,136.38 | 1 Piece(s) | 5 Day(s) or more | 1 | 0.05 | 0.8 | 4 | 50 | 4 | 4 | 0.005~-0.005 | 4.29 | 4.48 | 4.69 | 4.92 | 5.46 | 08-00237-10051 | 0.95 | 12° | ||
₹ 4,516.76 | 1 Piece(s) | 5 Day(s) or more | 1 | 0.05 | 0.8 | 4 | 50 | 4 | 5 | 0.005~-0.005 | 5.34 | 5.57 | 5.83 | 6.12 | 6.79 | 08-00237-10052 | 0.95 | 12° | ||
₹ 4,516.76 | 1 Piece(s) | 5 Day(s) or more | 1 | 0.05 | 0.8 | 4 | 50 | 4 | 6 | 0.005~-0.005 | 6.38 | 6.66 | 6.98 | 7.32 | 8.11 | 08-00237-10053 | 0.95 | 12° | ||
₹ 4,339.96 | 1 Piece(s) | 5 Day(s) or more | 1.5 | 0.2 | 1.2 | 4 | 50 | 4 | 6 | 0.005~-0.005 | 6.42 | 6.7 | 7.01 | 7.35 | 8.13 | 08-00237-15203 | 1.43 | 12° | ||
₹ 4,594.45 | 1 Piece(s) | 5 Day(s) or more | 1.5 | 0.2 | 1.2 | 4 | 50 | 4 | 8 | 0.005~-0.005 | 8.51 | 8.88 | 9.29 | 9.74 | 10.78 | 08-00237-15205 | 1.43 | 12° | ||
₹ 4,644.02 | 1 Piece(s) | 5 Day(s) or more | 1.5 | 0.3 | 1.2 | 4 | 50 | 4 | 12 | 0.005~-0.005 | 12.67 | 13.23 | 13.84 | 14.52 | 16.06 | 08-00237-15307 | 1.43 | 12° |