(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Variable split and unequal lead effectively suppress chatter vibration
· Adopts a high-toughness type resistant to chipping with carbides, then further fine-tunes the special ridge shape to enable ultra-high-performance deep cutting like never before
· Provides excellent finished surfaces in both heavy cutting and finishing
· Adopts a low friction coating to realize outstanding chip discharge performance and abrasion resistance
Part Number |
---|
CXS4030-160 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | work material | Blade length (ℓ) (mm) | Number of flutes (sheet) | Type | Coating | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Machining Application | Blade tip shape | Torsion Angle (θ) | JAN Code | Trusco Code | Tool Material | Standard / alteration classification | Pitch (Blades) | Corner type | Helix angle | Neck Gradient (°) | Coating details | Blade diameter tolerance | Neck Diameter (mm) | Flute Diameter Tolerance (mm) | Neck Diameter φd1 (mm) | Shank Taper Angle Bta (°) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,752.16 | 1 Piece(s) | 7 Day(s) or more | 3 | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[○] | 4.5 | - | - | For General Steel (AlCrN etc.) | 6 | 70 | 16 | Side Surface / Groove | - | [IKOU] 37 to 40 | 4560295088337 | 698-5700 | Carbide | Manufacturer standard product | 4 | Standard | Unequal lead / unequal division | 16 | UT coat | -0.02 to 0 | 2.95 | - | - | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part CXS4030-160 in the CXS UT Coat 4-Flute Long Neck Square Unequal Split/Unequal Lead series.
Part Number |
---|
CXS4015-085 |
CXS4020-060 |
CXS4020-110 |
CXS4040-120 |
CXS4040-210 |
CXS4050-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Blade diameter (D) (φ) | work material | Blade length (ℓ) (mm) | Number of flutes (sheet) | Type | Coating | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Machining Application | Blade tip shape | Torsion Angle (θ) | JAN Code | Trusco Code | Tool Material | Standard / alteration classification | Pitch (Blades) | Corner type | Helix angle | Neck Gradient (°) | Coating details | Blade diameter tolerance | Neck Diameter (mm) | Flute Diameter Tolerance (mm) | Neck Diameter φd1 (mm) | Shank Taper Angle Bta (°) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,402.58 | 1 Piece(s) | 6 Day(s) or more | 1.5 | Titanium[◯] / Copper[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◯] / Heat-Treated Steel[◯] | 2.25 | - | - | For General Steel (AlCrN etc.) | 4 | 70 | 8.5 | Groove / Side Surface | - | [IKOU] 37 to 40 | 4560295089846 | 820-2899 | Carbide | Manufacturer standard product | 4 | Standard | Unequal lead / unequal division | 16 | UT coat | -0.02 to 0 | 1.46 | - | - | - | - | - | - | - | - | ||
₹ 3,094.36 | 1 Piece(s) | 6 Day(s) or more | 2 | Titanium[◯] / Copper[◎] / Cast Iron[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◎] / Heat-Treated Steel[◎] | 3 | 4 | Long Neck Square | - | 4 | 50 | 6 | Inclined Cutting / Groove / Flat Surface / Side Surface | With Lead | Standard Helix (30 to 40°) | - | - | - | - | - | - | - | - | - | - | - | 0~-0.02 | 1.94 | 16° | 6.24 | 6.44 | 6.66 | 6.89 | 7.41 | ||
₹ 5,093.18 | 1 Piece(s) | 7 Day(s) or more | 2 | Titanium[◯] / Copper[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◯] / Heat-Treated Steel[◯] | 3 | - | - | For General Steel (AlCrN etc.) | 4 | 70 | 11 | Groove / Side Surface | - | [IKOU] 37 to 40 | 4560295089853 | 820-2900 | Carbide | Manufacturer standard product | 4 | Standard | Unequal lead / unequal division | 16 | UT coat | -0.02 to 0 | 1.94 | - | - | - | - | - | - | - | - | ||
₹ 3,701.07 | 1 Piece(s) | 7 Day(s) or more | 4 | Titanium[◯] / Copper[◎] / Cast Iron[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◎] / Heat-Treated Steel[◎] | 6 | 4 | Long Neck Square | - | 6 | 50 | 12 | Inclined Cutting / Groove / Flat Surface / Side Surface | With Lead | Standard Helix (30 to 40°) | - | - | - | - | - | - | - | - | - | - | - | 0~-0.02 | 3.86 | 16° | 12.61 | 13.02 | 13.46 | 13.92 | 14.97 | ||
₹ 6,006.64 | 1 Piece(s) | 7 Day(s) or more | 4 | Titanium[◯] / Copper[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◯] / Heat-Treated Steel[◯] | 6 | - | - | For General Steel (AlCrN etc.) | 6 | 70 | 21 | Groove / Side Surface | - | [IKOU] 37 to 40 | 4560295088344 | 698-5718 | Carbide | Manufacturer standard product | 4 | Standard | Unequal lead / unequal division | 16 | UT coat | -0.02 to 0 | 3.86 | - | - | - | - | - | - | - | - | ||
₹ 3,963.62 | 1 Piece(s) | 7 Day(s) or more | 5 | Titanium[◯] / Copper[◎] / Cast Iron[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◎] / Heat-Treated Steel[◎] | 7.5 | 4 | Long Neck Square | - | 6 | 50 | 15 | Inclined Cutting / Groove / Flat Surface / Side Surface | With Lead | Standard Helix (30 to 40°) | 4560295082113 | 485-2851 | - | - | - | - | - | - | - | - | - | 0~-0.02 | 4.86 | 16° | 15.70 | 16.21 | 16.76 | No interference | No interference |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy