(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Variable split and unequal lead effectively suppress chatter vibration
· Adopts a high-toughness type resistant to chipping with carbides, then further fine-tunes the special ridge shape to enable ultra-high-performance deep cutting like never before
· Provides excellent finished surfaces in both heavy cutting and finishing
· Adopts a low friction coating to realize outstanding chip discharge performance and abrasion resistance
Part Number |
---|
CXS4120-620 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | work material | Blade length (ℓ) (mm) | Number of flutes (sheet) | Type | Coating | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Machining Application | Blade tip shape | Torsion Angle (θ) | JAN Code | Trusco Code | Tool Material | Standard / alteration classification | Pitch (Blades) | Corner type | Helix angle | Neck Gradient (°) | Coating details | Blade diameter tolerance | Neck Diameter (mm) | Flute Diameter Tolerance (mm) | Neck Diameter φd1 (mm) | Shank Taper Angle Bta (°) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,667.98 | 1 Piece(s) | 7 Day(s) or more | 12 | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[○] | 18 | - | - | For General Steel (AlCrN etc.) | 12 | 110 | 62 | Side Surface / Groove | - | [IKOU] 37 to 40 | 4560295088399 | 698-5769 | Carbide | Manufacturer standard product | 4 | Standard | Unequal lead / unequal division | - | UT coat | -0.03 to 0 | 11.82 | - | - | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part CXS4120-620 in the CXS UT Coat 4-Flute Long Neck Square Unequal Split/Unequal Lead series.
Part Number |
---|
CXS4010-030 |
CXS4010-060 |
CXS4015-045 |
CXS4015-085 |
CXS4020-060 |
CXS4020-110 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Blade diameter (D) (φ) | work material | Blade length (ℓ) (mm) | Number of flutes (sheet) | Type | Coating | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Machining Application | Blade tip shape | Torsion Angle (θ) | JAN Code | Trusco Code | Tool Material | Standard / alteration classification | Pitch (Blades) | Corner type | Helix angle | Neck Gradient (°) | Coating details | Blade diameter tolerance | Neck Diameter (mm) | Flute Diameter Tolerance (mm) | Neck Diameter φd1 (mm) | Shank Taper Angle Bta (°) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,297.95 | 1 Piece(s) | 7 Day(s) or more | 1 | Titanium[◯] / Copper[◎] / Cast Iron[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◎] / Heat-Treated Steel[◎] | 1.5 | 4 | Long Neck Square | - | 4 | 50 | 3 | Inclined Cutting / Groove / Flat Surface / Side Surface | With Lead | Standard Helix (30 to 40°) | - | - | - | - | - | - | - | - | - | - | - | 0~-0.02 | 0.96 | 16° | 3.25 | 3.35 | 3.47 | 3.59 | 3.86 | ||
₹ 5,402.58 | 1 Piece(s) | 5 Day(s) or more | 1 | Titanium[◯] / Copper[◯] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◯] / Heat-Treated Steel[◯] | 1.5 | - | - | For General Steel (AlCrN etc.) | 4 | 70 | 6 | Groove / Side Surface | - | [IKOU] 37 to 40 | 4560295089839 | 820-2898 | Carbide | Manufacturer standard product | 4 | Standard | Unequal lead / unequal division | 16 | UT coat | -0.02 to 0 | 0.96 | - | - | - | - | - | - | - | - | ||
₹ 3,297.95 | 1 Piece(s) | 7 Day(s) or more | 1.5 | Titanium[◯] / Copper[◎] / Cast Iron[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◎] / Heat-Treated Steel[◎] | 2.25 | 4 | Long Neck Square | - | 4 | 50 | 4.5 | Inclined Cutting / Groove / Flat Surface / Side Surface | With Lead | Standard Helix (30 to 40°) | - | - | - | - | - | - | - | - | - | - | - | 0~-0.02 | 1.46 | 16° | 4.66 | 4.81 | 4.97 | 5.15 | 5.53 | ||
₹ 5,402.58 | 1 Piece(s) | 7 Day(s) or more | 1.5 | Titanium[◯] / Copper[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◯] / Heat-Treated Steel[◯] | 2.25 | - | - | For General Steel (AlCrN etc.) | 4 | 70 | 8.5 | Groove / Side Surface | - | [IKOU] 37 to 40 | 4560295089846 | 820-2899 | Carbide | Manufacturer standard product | 4 | Standard | Unequal lead / unequal division | 16 | UT coat | -0.02 to 0 | 1.46 | - | - | - | - | - | - | - | - | ||
₹ 3,094.36 | 1 Piece(s) | 7 Day(s) or more | 2 | Titanium[◯] / Copper[◎] / Cast Iron[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◎] / Heat-Treated Steel[◎] | 3 | 4 | Long Neck Square | - | 4 | 50 | 6 | Inclined Cutting / Groove / Flat Surface / Side Surface | With Lead | Standard Helix (30 to 40°) | - | - | - | - | - | - | - | - | - | - | - | 0~-0.02 | 1.94 | 16° | 6.24 | 6.44 | 6.66 | 6.89 | 7.41 | ||
₹ 5,093.18 | 1 Piece(s) | 7 Day(s) or more | 2 | Titanium[◯] / Copper[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◯] / Heat-Treated Steel[◯] | 3 | - | - | For General Steel (AlCrN etc.) | 4 | 70 | 11 | Groove / Side Surface | - | [IKOU] 37 to 40 | 4560295089853 | 820-2900 | Carbide | Manufacturer standard product | 4 | Standard | Unequal lead / unequal division | 16 | UT coat | -0.02 to 0 | 1.94 | - | - | - | - | - | - | - | - |