(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CXS UT Coat 4-Flute Long Neck Square Unequal Split/Unequal Lead (Part Number)

CXS UT Coat 4-Flute Long Neck Square Unequal Split/Unequal Lead
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,094₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Variable split and unequal lead effectively suppress chatter vibration
· Adopts a high-toughness type resistant to chipping with carbides, then further fine-tunes the special ridge shape to enable ultra-high-performance deep cutting like never before
· Provides excellent finished surfaces in both heavy cutting and finishing
· Adopts a low friction coating to realize outstanding chip discharge performance and abrasion resistance

 
Part Number
CXS4030-160
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
work material Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Type Coating Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Machining Application Blade tip shape Torsion Angle (θ) JAN Code Trusco Code Tool Material Standard / alteration classification Pitch
(Blades)
Corner type Helix angle Neck Gradient
(°)
Coating details Blade diameter tolerance Neck Diameter
(mm)
Flute Diameter Tolerance
(mm)
Neck Diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)

₹ 5,752.16

1 Piece(s) 7 Day(s) or more 3General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[○]4.5--For General Steel (AlCrN etc.)67016Side Surface / Groove-[IKOU] 37 to 404560295088337698-5700CarbideManufacturer standard product4StandardUnequal lead / unequal division16UT coat-0.02 to 02.95--------

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CXS4030-160 in the CXS UT Coat 4-Flute Long Neck Square Unequal Split/Unequal Lead series.

Product variants

Part Number
CXS4015-085
CXS4020-060
CXS4020-110
CXS4040-120
CXS4040-210
CXS4050-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
work material Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Type Coating Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Machining Application Blade tip shape Torsion Angle (θ) JAN Code Trusco Code Tool Material Standard / alteration classification Pitch
(Blades)
Corner type Helix angle Neck Gradient
(°)
Coating details Blade diameter tolerance Neck Diameter
(mm)
Flute Diameter Tolerance
(mm)
Neck Diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)

₹ 5,402.58

1 Piece(s) 7 Day(s) or more 1.5Titanium[◯] / Copper[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◯] / Heat-Treated Steel[◯]2.25--For General Steel (AlCrN etc.)4708.5Groove / Side Surface-[IKOU] 37 to 404560295089846820-2899CarbideManufacturer standard product4StandardUnequal lead / unequal division16UT coat-0.02 to 01.46--------

₹ 3,094.36

1 Piece(s) 7 Day(s) or more 2Titanium[◯] / Copper[◎] / Cast Iron[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◎] / Heat-Treated Steel[◎]34Long Neck Square-4506Inclined Cutting / Groove / Flat Surface / Side SurfaceWith LeadStandard Helix (30 to 40°)-----------0~-0.021.9416°6.246.446.666.897.41

₹ 5,093.18

1 Piece(s) 7 Day(s) or more 2Titanium[◯] / Copper[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◯] / Heat-Treated Steel[◯]3--For General Steel (AlCrN etc.)47011Groove / Side Surface-[IKOU] 37 to 404560295089853820-2900CarbideManufacturer standard product4StandardUnequal lead / unequal division16UT coat-0.02 to 01.94--------

₹ 3,701.07

1 Piece(s) 7 Day(s) or more 4Titanium[◯] / Copper[◎] / Cast Iron[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◎] / Heat-Treated Steel[◎]64Long Neck Square-65012Inclined Cutting / Groove / Flat Surface / Side SurfaceWith LeadStandard Helix (30 to 40°)-----------0~-0.023.8616°12.6113.0213.4613.9214.97

₹ 6,006.64

1 Piece(s) 7 Day(s) or more 4Titanium[◯] / Copper[◯] / Cast Iron[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◯] / Heat-Treated Steel[◯]6--For General Steel (AlCrN etc.)67021Groove / Side Surface-[IKOU] 37 to 404560295088344698-5718CarbideManufacturer standard product4StandardUnequal lead / unequal division16UT coat-0.02 to 03.86--------

₹ 3,963.62

1 Piece(s) 7 Day(s) or more 5Titanium[◯] / Copper[◎] / Cast Iron[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◎] / Heat-Treated Steel[◎]7.54Long Neck Square-65015Inclined Cutting / Groove / Flat Surface / Side SurfaceWith LeadStandard Helix (30 to 40°)4560295082113485-2851---------0~-0.024.8616°15.7016.2116.76No interferenceNo interference