(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MC Tooling Block (4-Sided Standard Type)

MC Tooling Block (4-Sided Standard Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      567,448₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Self-cut margin of 0.4 to 0.5 mm is provided on the used surface. Self-cut allows finish with the same accuracy as your machine. Usable with existing machinery for your desired machining, such as T-grooving or tapping. Optionally available products include ground bottom and edge locator surface specifications and seating upper surface finishes.

Part Number
TBS04-25070
TBS05-25085
TBS05-25090
TBS05-30080
TBS05-30085
TBS06-30085
TBS06-30090
TBS06-35085
TBS06-35090
TBS06-35095
TBS06-35100
TBS06-40085
TBS06-40090
TBS06-40095
TBS06-40100
TBS06-45085
TBS06-45090
TBS06-45095
TBS06-45100
TBS08-40070
TBS08-40080
TBS08-40085
TBS08-40090
TBS08-40095
TBS08-40100
TBS08-40105
TBS08-40110
TBS08-40120
TBS08-45080
TBS08-45085
TBS08-45090
TBS08-45095
TBS08-45100
TBS08-45105
TBS08-45110
TBS08-45120
TBS08-50080
TBS08-50085
TBS08-50090
TBS08-50095
TBS08-50100
TBS08-50105
TBS08-50110
TBS08-50120
TBS08-55080
TBS08-55085
TBS08-55090
TBS08-55095
TBS08-55100
TBS08-55105
TBS08-55110
TBS08-55120
TBS10-50850
TBS10-60105
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mounting Hole Diameter
(φ mm)
Number of Mounting Holes Weight
(kg)

₹ 567,448.44

1 Piece(s) 8 Day(s) or more 400700250.874.65050320145110225184241

₹ 752,928.25

1 Piece(s) 8 Day(s) or more 500850250.8124.65050400175150275184320

₹ 786,954.22

1 Piece(s) 8 Day(s) or more 500900250.8124.65050400175150275184335

₹ 818,870.64

1 Piece(s) 8 Day(s) or more 500800300.899.65050400175150275184355

₹ 859,279.35

1 Piece(s) 8 Day(s) or more 500850300.899.65050400175150275184374

₹ 1,003,874.16

1 Piece(s) 8 Day(s) or more 600850301164.55050500215200340188433

₹ 1,048,292.20

1 Piece(s) 8 Day(s) or more 600900301164.55050500215200340188451

₹ 1,114,235.93

1 Piece(s) 8 Day(s) or more 600850351139.55050500215200340188486

₹ 1,156,543.09

1 Piece(s) 8 Day(s) or more 600900351139.55050500215200340188509

₹ 1,202,862.27

1 Piece(s) 8 Day(s) or more 600950351139.55050500215200340188531

₹ 1,249,178.80

1 Piece(s) 8 Day(s) or more 6001000351139.55050500215200340188553

₹ 1,215,152.84

1 Piece(s) 8 Day(s) or more 600850401114.55050500215200340188538

₹ 1,272,337.73

1 Piece(s) 8 Day(s) or more 600900401114.55050500215200340188564

₹ 1,329,521.27

1 Piece(s) 8 Day(s) or more 600950401114.55050500215200340188590

₹ 1,386,706.15

1 Piece(s) 8 Day(s) or more 6001000401114.55050500215200340188616

₹ 1,346,505.85

1 Piece(s) 8 Day(s) or more 60085045189.55050500215200340188588

₹ 1,387,181.09

1 Piece(s) 8 Day(s) or more 60090045189.55050500215200340188617

₹ 1,455,233.02

1 Piece(s) 8 Day(s) or more 60095045189.55050500215200340188647

₹ 1,504,875.53

1 Piece(s) 8 Day(s) or more 600100045189.55050500215200340188676

₹ 1,347,151.16

1 Piece(s) 8 Day(s) or more 800700401199.55050640265270425188646

₹ 1,425,231.15

1 Piece(s) 8 Day(s) or more 800800401199.55050640265270425188716

₹ 1,477,249.73

1 Piece(s) 8 Day(s) or more 800850401199.55050640265270425188750

₹ 1,547,675.05

1 Piece(s) 8 Day(s) or more 800900401199.55050640265270425188785

₹ 1,609,133.15

1 Piece(s) 8 Day(s) or more 800950401199.55050640265270425188820

₹ 1,670,592.58

1 Piece(s) 8 Day(s) or more 8001000401199.55050640265270425188855

₹ 1,723,083.42

1 Piece(s) 8 Day(s) or more 8001050401199.55050640265270425188890

₹ 1,793,033.82

1 Piece(s) 8 Day(s) or more 8001100401199.55050640265270425188924

₹ 1,907,460.38

1 Piece(s) 8 Day(s) or more 8001200401199.55050640265270425188995

₹ 1,537,282.96

1 Piece(s) 8 Day(s) or more 800800451174.55050640265270425188782

₹ 1,601,117.13

1 Piece(s) 8 Day(s) or more 800850451174.55050640265270425188822

₹ 1,673,917.22

1 Piece(s) 8 Day(s) or more 800900451174.55050640265270425188862

₹ 1,764,651.78

1 Piece(s) 8 Day(s) or more 800950451174.55050640265270425188902

₹ 1,810,550.13

1 Piece(s) 8 Day(s) or more 8001000451174.55050640265270425188942

₹ 1,874,859.27

1 Piece(s) 8 Day(s) or more 8001050451174.55050640265270425188983

₹ 1,947,659.35

1 Piece(s) 8 Day(s) or more 8001100451174.550506402652704251881023

₹ 2,084,294.95

1 Piece(s) 8 Day(s) or more 8001200451174.550506402652704251881103

₹ 1,639,891.25

1 Piece(s) 8 Day(s) or more 800800501149.55050640265270425188847

₹ 1,715,066.07

1 Piece(s) 8 Day(s) or more 800850501149.55050640265270425188892

₹ 1,790,242.24

1 Piece(s) 8 Day(s) or more 800900501149.55050640265270425188937

₹ 1,884,301.45

1 Piece(s) 8 Day(s) or more 800950501149.55050640265270425188984

₹ 1,950,510.38

1 Piece(s) 8 Day(s) or more 8001000501149.550506402652704251881029

₹ 2,016,717.96

1 Piece(s) 8 Day(s) or more 8001050501149.550506402652704251881074

₹ 2,100,860.02

1 Piece(s) 8 Day(s) or more 8001100501149.550506402652704251881119

₹ 2,251,211.02

1 Piece(s) 8 Day(s) or more 8001200501149.550506402652704251881209

₹ 1,741,549.65

1 Piece(s) 8 Day(s) or more 800800551124.55050640265270425188910

₹ 1,829,016.35

1 Piece(s) 8 Day(s) or more 800850551124.55050640265270425188962

₹ 1,924,501.75

1 Piece(s) 8 Day(s) or more 800900551124.550506402652704251881012

₹ 2,002,051.31

1 Piece(s) 8 Day(s) or more 800950551124.550506402652704251881062

₹ 2,097,536.71

1 Piece(s) 8 Day(s) or more 8001000551124.550506402652704251881112

₹ 2,166,594.00

1 Piece(s) 8 Day(s) or more 8001050551124.550506402652704251881163

₹ 2,253,110.82

1 Piece(s) 8 Day(s) or more 8001100551124.550506402652704251881213

₹ 2,417,652.15

1 Piece(s) 8 Day(s) or more 8001200551124.550506402652704251881314

₹ 2,477,766.82

1 Piece(s) 8 Day(s) or more 1000850501249.56065In the drawing33533052522101214

₹ 3,338,552.16

1 Piece(s) 8 Day(s) or more 10001050601199.56065In the drawing33533052522101667

Loading...

  1. 1
 

Basic Information

K(mm) 0.02/300 L(mm) 0.02/300 Grind finish and base with upper surface finish NA
Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)
X
whatsapp-qr whatsapp-icon