(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/3 to 4:30 (IST) 24/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wireless Digital Angle Meter Level (Sensor, Display Set) (Part Number)

Wireless Digital Angle Meter Level (Sensor, Display Set)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      212,998₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simultaneous 2-axis measurement of X and Y is possible. A wireless digital goniometer that forms a set with the sensor and display device.
[Features]
· Inclination angles in X and Y directions are displayed at the same time, so the leveling is easy.
· Display can be switched among XY, X only, and Y only display.
· Operates with a single touch using 0 call and 1/2 call switch to determine references, halve the display, etc.
· Measurement range during sensor mode: ±9.998°, minimum reading: modified to 0.002°. (0 call and 1/2 call cannot be used.)
· Includes dedicated software that displays, outputs and records values from the built-in angle sensor directly to the computer.
· The display is backlit.
[Applications]
· Used for leveling and gradient angle measurement of surface plates, machine tools, etc.

 
Part Number
DP-10S-DP-10D-SET
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 212,997.69

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Digital Goniometer Measuring Range 0 ~ 90° Minimum Display(°) 0.01
Product Dimension(mm) DP-10S:L85×W85×H73、DP-10D:L145×W76×H30 Material Aluminum Measurement Range Details ±9.99
Power Supply AA Batteries x 2 Each, AC Adapter (3 V Output) Operating Temperature Range(°C) 0–40 Reading accuracy(°) ±0.01 (if within ±2° of measurement range), ±0.05 (if exceeding ±2° of measurement range)
Repeatability ±0.01゜ Body Material DP-10S Case: Aluminum, Base: Duralumin/DP-10D Case: ABS Mass(g) DP-10S:540、DP-10D:230
XY Orthogonal accuracy 1% Response time (measurement period) Approx. 2.5 s/Time External output signal RS-232C Compliant (DP-10D)
Continuous use time DP-10S: Approx. 8 Hours (During Transmission), Approx. 4 Hours (Waiting for Transmission)/DP-10D: Approx. 10 Hours Features · Leveling work is simple as inclination angles in the X and Y directions are displayed simultaneously/· Display can be switched between XY, X only and Y only/· Single action operation to fix reference or halving of display by using 0 call and 1/2 call switches/· Measurement range in sensor mode: ±9.998°, minimum value for reading: Changed to 0.002°. (0 call and 1/2 call are not available) Provided with a special software to display or output the value from an angle sensor that is built in the product directly to the computer/display and record measured values on computer Model Sensor: DP-10S, Display device: DP-10D
Wireless Model Bluetooth Class1 Communication Distance 30~50m
X
whatsapp-qr whatsapp-icon