(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Please check the box below and complete the quote and MISUMI will check the availability of this product.
Select part number to Order Now/ Add to Cart
Leveling can be performed easily with this digital angle meter.
[Features]
· Inclination angles in X and Y directions are displayed at the same time, so the leveling is easy.
· Display can be switched among XY, X only, and Y only display.
· Display with backlight.
· With dedicated software that enables display and storage of measured values on the computer.
[Applications]
· Leveling and gradient angle measurement of surface plates, machine tools, etc.
Please check the box below and complete the quote and MISUMI will check the availability of this product.
Select part number to Order Now/ Add to Cart
Product Type | Digital Goniometer | Measuring Range | 0 ~ 90° | Minimum Display(°) | 0.01 |
---|---|---|---|---|---|
Product Dimension(mm) | L88×W85×H73 | Material | Aluminum | Measurement Range Details | ±9.99 |
Power Supply | AA Batteries x 2, AC Adapter (3 V Output) | Operating Temperature Range(°C) | 0–40 | Reading accuracy(°) | ±0.01 (if within ±2° of measurement range), ±0.05 (if exceeding ±2° of measurement range) |
Repeatability | ±0.01゜ | Body Material | Case: Aluminum, Base: Duralumin | Mass(g) | 560 |
XY Orthogonal accuracy | 1% | Response time (measurement period) | Approx. 2.5 s/Time | External output signal | RS-232C Compliant |
Continuous use time | Alkaline Battery: Approx. 10 Hours | Features | · Leveling work is simple as inclination angles in the X and Y directions are displayed simultaneously/· Display can be switched between XY, X only and Y only/· Single action operation to fix reference or halving of display by using 0 call and 1/2 call switches/· Measurement range in sensor mode: ±9.998°, minimum value for reading: Changed to 0.002°. (0 call and 1/2 call not available) Provided with special software to display or output the value from an angle sensor that is built into the product directly to the computer/· Display equipped with back light/· Display and record measured values on computer |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy