(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Please check the box below and complete the quote and MISUMI will check the availability of this product.
Select part number to Order Now/ Add to Cart
Water- and dustproof dial gauge with an IP65 waterproof rating.
[Features]
· A compact digital indicator suitable for use in tight spaces.
· Minimum display switchable between 0.01 and 0.001 mm. (DEI-233S2 only)
· With a function to switch measurement direction (+ -).
· With preset function.
· With auto off function. (Approximately 4 hours)
[Applications]
· Can be used securely at work sites exposed to dust and cutting fluid.
· Used for displacement measurements such as plane contour, workpiece mounting quality evaluation, shaft runout and perpendicularity, etc.
Please check the box below and complete the quote and MISUMI will check the availability of this product.
Select part number to Order Now/ Add to Cart
![]() | ![]() | Holdng position Dial gauge can not be correctly used only from fixing the jig.
|
01 Usedial gauge to measure cylinder foundness of lathe processing. | 02 To measure concave and convex of end surface. |
![]() | ![]() | ![]() |
01 To measure the vise on lathe. | 02-1 During process of lathe, set the workpiece on scroll chuck, then measure the deformation of cylinder surface. | 02-2 To measure the inner core degree. |
![]() | 03 Convenience of perform measurement of narrower groove surface or to make measurement that's more precise than dial gauge. The more parallel of the gauge head and measuring surface, the more it will be measured accurately. To measure the inner core degree. *Inaccuracy will occur if magneticbase doesn't have fine adjustment device or is place at a inconvenient location. | ! Gauge head should be parallel with measuring surface and right angle with measuring direction. |
![]() |
Part Number |
---|
DEI-233S2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 55,013.11 | 1 Piece(s) | 13 Day(s) or more |
Part Number |
---|
Use | Standard Type | Display Method | Digital | Maximum Measuring Length (Adjustment Range)(mm) | 6 ~ 20 |
---|---|---|---|---|---|
Scale Interval / Minimum Display(mm) | 0.01/0.001 (Switchable) | Waterproof Function | Included | With / Without measurement data output terminal | Not Included |
Measuring Range(mm) | 0~12.5 | Maximum error(µm) | 5 | Measuring Force(N) | 0.5 to 0.9 |
Power Supply | CR2032 (Lithium Battery) for Tests, 1 Piece | Minimum Reading(mm) | 0.001 | Repeatability(µm) | 2 |
Material | Stem / Spindle: Stainless Steel | Quantum error | Not including ±1 count | Mass(g) | 70 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy