(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Flange Locating Pin (Diamond Pin) (Part Number)

Flange Locating Pin (Diamond Pin)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,892₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because a flange is included, it can be secured with a screw from the top. Dimension A in 0.1 increments and dimension A tolerance specially corresponding to h6, m6 and p6 is possible. It is a standard tip tapered shape. Diamond pin allows selection of the orientation of the diamond. (PFD/PFDS type)

 
Part Number
PFD1212-32M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
Mass
(g)

₹ 7,069.02

1 Piece(s) 7 Day(s) or more 121242143210391730°730°4.5254-70

Loading...

  1. 1

Basic Information

Material SCM440 Heat Treatment Tempering HRC45-55 Surface Treatment Black oxide finish
A Size Tolerance h6mm B Dimension Tolerance h5mm

Please check the type/dimensions/specifications of the part PFD1212-32M in the Flange Locating Pin (Diamond Pin) series.

Product variants

Part Number
PFD0612-27M
PFD0808-32
PFD0810-48
PFD1212-48
PFD1312-22
PFD1312-27
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
Mass
(g)

₹ 6,482.80

1 Piece(s) 7 Day(s) or more 6123792710391730°2.530°2.5254-64

₹ 6,794.33

1 Piece(s) 7 Day(s) or more 8842.514.532.510391530°230°3.2254-59

₹ 9,619.47

1 Piece(s) 7 Day(s) or more 8105515487521745°230°3.2348-152

₹ 10,338.91

1 Piece(s) 7 Day(s) or more 12125515487521745°230°4.5348-156

₹ 6,076.60

1 Piece(s) 7 Day(s) or more 13123292210391730°230°4.5254-56

₹ 6,174.47

1 Piece(s) 7 Day(s) or more 13123792710391730°230°4.5254-74