(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Flange Locating Pin (Diamond Pin) (Part Number)

Flange Locating Pin (Diamond Pin)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,892₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because a flange is included, it can be secured with a screw from the top. Dimension A in 0.1 increments and dimension A tolerance specially corresponding to h6, m6 and p6 is possible. It is a standard tip tapered shape. Diamond pin allows selection of the orientation of the diamond. (PFD/PFDS type)

 
Part Number
PFD1012-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
Mass
(g)

₹ 5,984.96

1 Piece(s) 7 Day(s) or more 10123292210391730°230°4254-51

Loading...

  1. 1

Basic Information

Material SCM440 Heat Treatment Tempering HRC45-55 Surface Treatment Black oxide finish
A Size Tolerance h6mm B Dimension Tolerance h5mm

Please check the type/dimensions/specifications of the part PFD1012-22 in the Flange Locating Pin (Diamond Pin) series.

Product variants

Part Number
PFD0612-27M
PFD0808-32
PFD0810-48
PFD1012-26M
PFD1012-27
PFD1012-31M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
Mass
(g)

₹ 6,482.80

1 Piece(s) 7 Day(s) or more 6123792710391730°2.530°2.5254-64

₹ 6,794.33

1 Piece(s) 7 Day(s) or more 8842.514.532.510391530°230°3.2254-59

₹ 9,619.47

1 Piece(s) 7 Day(s) or more 8105515487521745°230°3.2348-152

₹ 6,789.56

1 Piece(s) 7 Day(s) or more 101236132610391730°630°4254-50

₹ 6,037.91

1 Piece(s) 7 Day(s) or more 10123792710391730°230°4254-67

₹ 6,888.04

1 Piece(s) 7 Day(s) or more 101241133110391730°630°4254-66
X
whatsapp-qr whatsapp-icon