(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rough Guide Pin for Q Lock (Part Number)

Rough Guide Pin for Q Lock
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,755₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The jig plate with the Q-lock element attached enables quick and easy replacement. Placed inside the jig to prevent interference with surrounding objects.

 
Part Number
QL-RGP16S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Material Compatible Q Locking Element Mass
(g)

₹ 3,774.05

1 Piece(s) 6 Day(s) or more φ351076422M16322515S45CQL(S/H)M16590

Loading...

  1. 1

Please check the type/dimensions/specifications of the part QL-RGP16S in the Rough Guide Pin for Q Lock series.

Product variants

Part Number
QL-RGP07S
QL-RGP10M
QL-RGP10S
QL-RGP19M
QL-RGP19S
QL-RGP25M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Material Compatible Q Locking Element Mass
(g)

₹ 3,254.53

1 Piece(s) 6 Day(s) or more φ308650.518M12281515S45CQL(S/H)M07325

₹ 7,286.29

1 Piece(s) 6 Day(s) or more φ309458.518M12282515MC NylonQL(S/H)M1053

₹ 3,470.58

1 Piece(s) 6 Day(s) or more φ309458.518M12282515S45CQL(S/H)M10365

₹ 6,474.96

1 Piece(s) 6 Day(s) or more φ205835.512M8181210MC NylonQLT1915

₹ 2,754.69

1 Piece(s) 6 Day(s) or more φ205835.512M8181210S45CQLT19105

₹ 9,589.31

1 Piece(s) 6 Day(s) or more φ351116822M16322515MC NylonQLHM2590