(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The jig plate with the Q-lock element attached enables quick and easy replacement. Made of MC nylon so does not scratch the jig pallet. As it is located outside the jig, it is easy to attach the jig.
Material | MC Nylon |
---|
Please check the type/dimensions/specifications of the part QL-RG25M in the Rough Guide for Q Lock series.
Part Number |
---|
QL-RG10M |
QL-RG16M |
QL-RG19M |
QL-RG26M |
QL-RG32M |
QL-RG40M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | Compatible Q Locking Element | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,839.29 | 1 Piece(s) | 6 Day(s) or more | 78 | 105 | 22 | 36 | 17 | 15φ | 23φ | 14 | 34 | 61.5 | - | - | QL(S・H)M10 | 180 | ||
₹ 7,848.22 | 1 Piece(s) | 6 Day(s) or more | 83 | 116 | 22 | 40 | 17 | 15φ | 23φ | 14 | 34 | 73 | - | - | QL(S・H)M16 | 200 | ||
₹ 5,001.24 | 1 Piece(s) | 8 Day(s) or more | 55 | 74 | 15 | 25 | 12 | 8.5φ | 14φ | 8 | 24 | 38.5 | - | - | QLT19 | 60 | ||
₹ 7,492.69 | 1 Piece(s) | 6 Day(s) or more | 70 | 85 | 19 | 35 | 14.5 | 13φ | 20φ | 12 | 29 | 46.2 | 6 | 11 | QLT26 | 110 | ||
₹ 7,515.64 | 1 Piece(s) | 6 Day(s) or more | 77 | 112 | 19 | 35 | 14.5 | 13φ | 20φ | 12 | 29 | 74.3 | 9 | 15.6 | QLT32 | 160 | ||
₹ 7,843.09 | 1 Piece(s) | 6 Day(s) or more | 72 | 119 | 22 | 34 | 17 | 15φ | 23φ | 14 | 34 | 76.5 | - | - | QLT40 | 190 |