(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rough Guide for Q Lock (Part Number)

Rough Guide for Q Lock
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,001₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The jig plate with the Q-lock element attached enables quick and easy replacement. Made of MC nylon so does not scratch the jig pallet. As it is located outside the jig, it is easy to attach the jig.

 
Part Number
QL-RG32M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Compatible Q Locking Element Mass
(g)

₹ 7,515.64

1 Piece(s) 6 Day(s) or more 77112193514.513φ20φ122974.3915.6QLT32160

Loading...

  1. 1

Basic Information

Material MC Nylon

Please check the type/dimensions/specifications of the part QL-RG32M in the Rough Guide for Q Lock series.

Product variants

Part Number
QL-RG07M
QL-RG10M
QL-RG16M
QL-RG19M
QL-RG25M
QL-RG40M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Compatible Q Locking Element Mass
(g)

₹ 7,823.93

1 Piece(s) 6 Day(s) or more 729522341715φ23φ143451.5--QL(S・H)M07150

₹ 7,839.29

1 Piece(s) 6 Day(s) or more 7810522361715φ23φ143461.5--QL(S・H)M10180

₹ 7,848.22

1 Piece(s) 6 Day(s) or more 8311622401715φ23φ143473--QL(S・H)M16200

₹ 5,001.24

1 Piece(s) 8 Day(s) or more 55741525128.5φ14φ82438.5--QLT1960

₹ 7,862.24

1 Piece(s) 6 Day(s) or more 8512022401715φ23φ143477--QLHM25230

₹ 7,843.09

1 Piece(s) 6 Day(s) or more 7211922341715φ23φ143476.5--QLT40190