(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Rough Guide L-Plate for Q Lock

Rough Guide L-Plate for Q Lock
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,563₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The jig plate with the Q-lock element attached enables quick and easy replacement. Good workability due to large guide part. Mounts onto the top surfaces of the mother jig for minimal interference with surroundings.

 
Part Number
QL-RGL03S
QL-RGL10S
QL-RGL19S
QL-RGL26S
QL-RGL32S
QL-RGL40S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Compatible Q Locking Element Mass
(g)

₹ 2,566.91

1 Piece(s) 6 Day(s) or more 3073402013451QL(S・H)M03122

₹ 2,634.80

1 Piece(s) 6 Day(s) or more 3487502514665QL(S・H)M10266

₹ 2,568.16

1 Piece(s) 8 Day(s) or more 2657402011435.3QLT1997

₹ 2,562.95

1 Piece(s) 6 Day(s) or more 3067402013445.2QLT26115

₹ 2,573.55

1 Piece(s) 10 Day(s) or more 3480402015457.5QLT32136

₹ 2,649.24

1 Piece(s) 6 Day(s) or more 34100502514677QLT40297

Loading...

  1. 1

Basic Information

Material SUS304
X
whatsapp-qr whatsapp-icon