(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Reference Seat (Air Hole with Flange Provided) (Part Number)

Reference Seat (Air Hole with Flange Provided)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,187₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specification with air holes can be used to verify seating (O-ring not included). The seating diameter is small, thanks to a space-saving design that makes it possible to use in narrow places.

 
Part Number
KZFB18A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Material Mass
(g)
A Size Tolerance

₹ 5,187.73

1 Piece(s) 7 Day(s) or more 1820461312325---SCM42075-

Loading...

  1. 1

Basic Information

Heat Treatment Tempering HRC57-63 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part KZFB18A in the Reference Seat (Air Hole with Flange Provided) series.

Product variants

Part Number
KZFA23A
KZFA24A
KZFA25A
KZFB20A
KZFB25A
KZFB30A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Material Mass
(g)
A Size Tolerance

₹ 6,884.80

1 Piece(s) 7 Day(s) or more 2310391815255---SCM42061-

₹ 6,888.42

1 Piece(s) 7 Day(s) or more 24103922152510---SCM42067-

₹ 6,903.89

1 Piece(s) 5 Day(s) or more 25103922152510---SCM42069-

₹ 5,205.69

1 Piece(s) 5 Day(s) or more 2020461312325---SCM42080-

₹ 5,433.91

1 Piece(s) 5 Day(s) or more 2520461312325---SCM42092-

₹ 5,426.04

1 Piece(s) 7 Day(s) or more 3020461312325---SCM420103-