(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flange Locating Pin (Round (Part Number)

Flange Locating Pin (Round
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,041₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because a flange is included, it can be secured with a screw from the top. Dimension A in 0.1 increments and dimension A tolerance specially corresponding to h6, m6 and p6 is possible. It is a standard tip tapered shape. Diamond pin allows selection of the orientation of the diamond. (PFD/PFDS type)

 
Part Number
PFR0612-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
Mass
(g)

₹ 5,040.51

1 Piece(s) 7 Day(s) or more 6123292210391730°230°2.4254-47

Loading...

  1. 1

Basic Information

Material SCM440 Heat Treatment Tempering HRC45-55 Surface Treatment Black oxide finish
A Size Tolerance h6mm B Dimension Tolerance h5mm

Please check the type/dimensions/specifications of the part PFR0612-22 in the Flange Locating Pin (Round series.

Product variants

Part Number
PFR0612-22M
PFR0612-27
PFR0612-27M
PFR0808-32
PFR0810-48
PFR0812-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
Mass
(g)

₹ 5,399.47

1 Piece(s) 7 Day(s) or more 6123292210391730°2.530°2.5254-47

₹ 5,182.24

1 Piece(s) 7 Day(s) or more 6123792710391730°230°2.4254-64

₹ 5,497.00

1 Piece(s) 7 Day(s) or more 6123792710391730°2.530°2.5254-64

₹ 6,034.29

1 Piece(s) 7 Day(s) or more 8842.514.532.510391530°230°3.2254-61

₹ 7,021.78

1 Piece(s) 7 Day(s) or more 8105515487521745°230°3.2348-161

₹ 5,220.36

1 Piece(s) 7 Day(s) or more 8123292210391730°230°3.2254-48