(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Pad with Magnet Base

LED Pad with Magnet Base
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,289₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 0.3 W White LED Bulb, Includes 12 Lamps
· Power Consumption 3.6 W, 192 Lumens
· Has a 32 kgf on/off magnet (magnet size: 30 x 40 x 35 H mm)
[Light Source Part, Pad Size] 150 x 80 x 11 mm
[Full Height] 491 mm
[Flexible Portion Length] 255 mm

Part Number
LED4000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,289.35

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Light Type LED Light Power Supply Model Power cord type Adsorption Force(N) 320
Magnet width(mm) 30 Magnet depth(mm) 40 Magnet width height(mm) 35
With / Without Magnifier NA Trusco Code 387-3722 LED bulb 0.3 W White LED Bulb
LED Light 12 Lights Power consumption(W) 3.6 Total Light Flux(lm) 192
Power cord length(m) 2 Power Supply AC100V Mass(g) 465
Overall Height(mm) 491

Please check the type/dimensions/specifications of the part LED4000 in the LED Pad with Magnet Base series.

X
whatsapp-qr whatsapp-icon