(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Carbide Bit JIS21 Plunging (Part Number)

Carbide Bit JIS21 Plunging
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,870₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It is a JIS standard product.
Shape 21 type: Parting-off tool bit (right)
Minimum order quantity: 1 pc.

Part Number
21-3-K10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link D
(mm)
Link E
(mm)
Material Type

₹ 2,984.22

1 Piece(s) 5 Day(s) or more 191601935176725K10

Loading...

  1. 1

Basic Information

JIS Specification 21 Type Projecting Bit (Right) Product ​​Type Carbide bytes Material Carbide
Shipping Unit(Pieces) 1