(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Carbide Bit JIS35 Straight (Part Number)

Carbide Bit JIS35 Straight
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,481₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It is a JIS standard product.
Shape 35 type: Straight turning tool bit with point corner
Minimum order quantity: 1 pc.

Part Number
35-4-P20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
r Material Type

₹ 4,491.75

1 Piece(s) 5 Day(s) or more 25160254252061P20

Loading...

  1. 1

Basic Information

JIS Specification 35 Type Straight Cutting Edge Bit Product ​​Type Carbide bytes Material Carbide
Shipping Unit(Pieces) 1