(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·It is a JIS standard product.
Shape 35 type: Straight turning tool bit with point corner
Minimum order quantity: 1 pc.
Part Number |
---|
35-2-M20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | r | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,172.04 | 1 Piece(s) | 5 Day(s) or more | 16 | 120 | 16 | 2 | 16 | 16 | 4 | 0.5 | M20 |
Loading...
JIS Specification | 35 Type Straight Cutting Edge Bit | Product Type | Carbide bytes | Material | Carbide |
---|---|---|---|---|---|
Shipping Unit(Pieces) | 1 |
Please check the type/dimensions/specifications of the part 35-2-M20 in the Carbide Bit JIS35 Straight series.
Part Number |
---|
35-1-M20 |
35-1-P20 |
35-2-K10 |
35-2-P20 |
35-3-K10 |
35-3-M20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | r | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,829.25 | 1 Piece(s) | 5 Day(s) or more | 13 | 100 | 13 | 1 | 13 | 13 | 3 | 0.5 | M20 | ||
₹ 1,829.25 | 1 Piece(s) | 5 Day(s) or more | 13 | 100 | 13 | 1 | 13 | 13 | 3 | 0.5 | P20 | ||
₹ 2,172.04 | 1 Piece(s) | 5 Day(s) or more | 16 | 120 | 16 | 2 | 16 | 16 | 4 | 0.5 | K10 | ||
₹ 2,172.04 | 1 Piece(s) | 5 Day(s) or more | 16 | 120 | 16 | 2 | 16 | 16 | 4 | 0.5 | P20 | ||
₹ 3,007.45 | 1 Piece(s) | 5 Day(s) or more | 19 | 140 | 19 | 3 | 19 | 19 | 5 | 0.5 | K10 | ||
₹ 3,057.02 | 1 Piece(s) | 5 Day(s) or more | 19 | 140 | 19 | 3 | 19 | 19 | 5 | 0.5 | M20 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy