(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carbide Bit JIS41 Right Hinge (Part Number)

Carbide Bit JIS41 Right Hinge
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,955₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It is a JIS standard product.
Shape 41 type: Bent turning tool bit (right)
Minimum order quantity: 1 pc.

Part Number
41-3-K10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
r Material Type

₹ 3,552.13

1 Piece(s) 5 Day(s) or more 19140193191350.5K10

Loading...

  1. 1

Basic Information

JIS Specification Type 41 twin tool (Right) Product ​​Type Carbide bytes Material Carbide
Shipping Unit(Pieces) 1