(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carbide Bit JIS39 Right Hinge (Part Number)

Carbide Bit JIS39 Right Hinge
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,591₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It is a JIS standard product.
Please make use of "Sanwa Carbide Tool Bits" for "rationalization of production and cost reduction."
Minimum order quantity: 1 pc.

Part Number
39-3-P20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
r Material Type

₹ 3,134.71

1 Piece(s) 5 Day(s) or more 19140193191954P20

Loading...

  1. 1

Basic Information

JIS Specification 39 Type Round Tip Corner Bit (Right) Product ​​Type Carbide bytes Material Carbide
Shipping Unit(Pieces) 1

Please check the type/dimensions/specifications of the part 39-3-P20 in the Carbide Bit JIS39 Right Hinge series.

Product variants

Part Number
39-2-K10
39-2-M20
39-2-P20
39-4-K10
39-4-M20
39-4-P20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
r Material Type

₹ 2,194.80

1 Piece(s) 5 Day(s) or more 16120162161643K10

₹ 2,194.80

1 Piece(s) 5 Day(s) or more 16120162161643M20

₹ 2,194.80

1 Piece(s) 5 Day(s) or more 16120162161643P20

₹ 4,700.69

1 Piece(s) 5 Day(s) or more 25160254222264K10

₹ 4,700.69

1 Piece(s) 5 Day(s) or more 25160254222264M20

₹ 4,700.69

1 Piece(s) 5 Day(s) or more 25160254222264P20