(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Carbide Bit JIS34 Left Hinge (Part Number)

Carbide Bit JIS34 Left Hinge
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,481₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It is a JIS standard product.
Shape 34 type: Offset turning tool bit (left)
Minimum order quantity: 1 pc.

Part Number
34-M20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link E
(mm)
r Material Type

₹ 1,481.07

1 Piece(s) 5 Day(s) or more 1080100106300.3M20

Loading...

  1. 1

Basic Information

JIS Specification 34 Type Single Cutting Edge Bit (Left) Product ​​Type Carbide bytes Material Carbide
Shipping Unit(Pieces) 1

Please check the type/dimensions/specifications of the part 34-M20 in the Carbide Bit JIS34 Left Hinge series.

Product variants

Part Number
34-1-M20
34-1-P20
34-2-K10
34-2-M20
34-2-P20
34-P20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link E
(mm)
r Material Type

₹ 1,696.65

1 Piece(s) 5 Day(s) or more 13100131139340.5M20

₹ 1,696.65

1 Piece(s) 5 Day(s) or more 13100131139340.5P20

₹ 2,028.73

1 Piece(s) 5 Day(s) or more 161201621611440.5K10

₹ 2,028.73

1 Piece(s) 5 Day(s) or more 161201621611440.5M20

₹ 2,028.73

1 Piece(s) 5 Day(s) or more 161201621611440.5P20

₹ 1,481.07

1 Piece(s) 5 Day(s) or more 1080100106300.3P20