(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·It is a JIS standard product.
Shape 34 type: Offset turning tool bit (left)
Minimum order quantity: 1 pc.
Part Number |
---|
34-4-K10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link E (mm) | r | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,491.75 | 1 Piece(s) | 5 Day(s) or more | 25 | 160 | 25 | 4 | 22 | 15 | 6 | 5 | 1 | K10 |
Loading...
JIS Specification | 34 Type Single Cutting Edge Bit (Left) | Product Type | Carbide bytes | Material | Carbide |
---|---|---|---|---|---|
Shipping Unit(Pieces) | 1 |