(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carbide Bit JIS34 Left Hinge (Part Number)

Carbide Bit JIS34 Left Hinge
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,481₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It is a JIS standard product.
Shape 34 type: Offset turning tool bit (left)
Minimum order quantity: 1 pc.

Part Number
34-2-P20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link E
(mm)
r Material Type

₹ 2,028.73

1 Piece(s) 5 Day(s) or more 161201621611440.5P20

Loading...

  1. 1

Basic Information

JIS Specification 34 Type Single Cutting Edge Bit (Left) Product ​​Type Carbide bytes Material Carbide
Shipping Unit(Pieces) 1

Please check the type/dimensions/specifications of the part 34-2-P20 in the Carbide Bit JIS34 Left Hinge series.

Product variants

Part Number
34-1-P20
34-2-K10
34-2-M20
34-3-K10
34-3-M20
34-3-P20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link E
(mm)
r Material Type

₹ 1,696.65

1 Piece(s) 5 Day(s) or more 13100131139340.5P20

₹ 2,028.73

1 Piece(s) 5 Day(s) or more 161201621611440.5K10

₹ 2,028.73

1 Piece(s) 5 Day(s) or more 161201621611440.5M20

₹ 2,897.64

1 Piece(s) 5 Day(s) or more 191401931913550.5K10

₹ 2,897.64

1 Piece(s) 6 Day(s) or more 191401931913550.5M20

₹ 2,947.18

1 Piece(s) 5 Day(s) or more 191401931913550.5P20