(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

HSS Bit JIS31 Model S510 Model Parting (Part Number)

HSS Bit JIS31 Model S510 Model Parting
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,809₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The material used possesses both high temperature hardness and abrasion resistance superior compared to conventional high-speed steel.

Part Number
TTB31-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link F
(mm)
Link G
(mm)
Shipping Unit
(Pieces)

₹ 34,674.00

5 Piece(s) 7 Day(s) or more 383003811-381145118805

Loading...

  1. 1

Basic Information

JIS Specification 31 Type Projecting Bit Product ​​Type High-Speed Steel Parting Tool Material High-speed steel
Coating Gold