(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HSS Bit JIS31 Model S510 Model Parting (Part Number)

HSS Bit JIS31 Model S510 Model Parting
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,809₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The material used possesses both high temperature hardness and abrasion resistance superior compared to conventional high-speed steel.

Part Number
TTB31-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link F
(mm)
Link G
(mm)
Shipping Unit
(Pieces)

₹ 7,461.53

10 Piece(s) 7 Day(s) or more 22180225-22729764710

Loading...

  1. 1

Basic Information

JIS Specification 31 Type Projecting Bit Product ​​Type High-Speed Steel Parting Tool Material High-speed steel
Coating Gold
X
whatsapp-qr whatsapp-icon