(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· The material used possesses both high temperature hardness and abrasion resistance superior compared to conventional high-speed steel.
Part Number |
---|
TTB53-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link E (mm) | Link F (mm) | Link G (mm) | Link I (mm) | Link K (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,308.27 | 1 Piece(s) | 7 Day(s) or more | 22 | 180 | 22 | 5-22 | 11 | 29 | 7 | 22 | 8 | 11 | 3 | 15 | 1 |
Loading...
JIS Specification | Type 53 Hale threading tool | Product Type | High-Speed Steel Parting Tool | Material | High-speed steel |
---|---|---|---|---|---|
Coating | Gold |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy