(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· CBN end mills.
· Show the mounting radius-accuracy ±0.01 mm (insert radius-accuracy: ±0.005 mm or less) and the high radius-accuracy from the ball tip to the outer circumference.
· Excellent sharpness and clean finish surface. Superior finished surface roughness can be obtained by devising the shape of the center cutting edge.
· Long lifespan. Long lifespan with high performance coated inserts.
Mounting Method | Handle Type | Finish category | Finish Processing | Overall length (L)(mm) | 185 |
---|---|---|---|---|---|
Underneck length (ℓ1)(mm) | 120 | Detail Type | B | Dimension φD2(mm) | 9.5 |
Dimension L/D(mm) | 12 | Usable Insert | ZPFG100-SH ZDFG100-S□ | No. of Inserts(Sheet(s)) | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy