(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The Infinity Coating Premium for high hardness materials and new shape provide excellent chipping resistance, and chattering is suppressed to improve the finished surface
Part Number |
---|
MHRH230R-0.4-R0.1-1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Manufacturer Code | (d2)Under Neck Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,277.02 | 1 Piece(s) | 5 Day(s) or more | 0.4 | 0.1 | 0.3 | 45 | 1 | 1.12 | 1.17 | 1.22 | 1.27 | 1.4 | 08-00227-04101 | 0.37 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 2 | Type | Long Neck Radius |
---|---|---|---|---|---|
Shank diameter (d)(mm) | 4 | Machining Application | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Coating | For High Hardness (Silicone-Based) |
Torsion Angle (θ) | Standard Helix (30 to 40°) | R Precision(μm) | 0.005~-0.005 | (γ) Neck Angle(°) | 12° |
Please check the type/dimensions/specifications of the part MHRH230R-0.4-R0.1-1 in the MHRH230R MUGEN-COATING PREMIUM 2-Flute Long Neck Radius End Mill for Hardened Steels series.
Part Number |
---|
MHRH230R-0.2-R0.05-2 |
MHRH230R-0.3-R0.05-1 |
MHRH230R-0.3-R0.05-1.5 |
MHRH230R-0.4-R0.1-2 |
MHRH230R-0.4-R0.1-3 |
MHRH230R-0.4-R0.1-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Manufacturer Code | (d2)Under Neck Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,402.35 | 1 Piece(s) | 5 Day(s) or more | 0.2 | 0.05 | 0.15 | 45 | 2 | 2.13 | 2.22 | 2.32 | 2.43 | 2.7 | 08-00227-02057 | 0.18 | ||
₹ 6,370.49 | 1 Piece(s) | 5 Day(s) or more | 0.3 | 0.05 | 0.25 | 45 | 1 | 1.08 | 1.13 | 1.18 | 1.24 | 1.37 | 08-00227-03051 | 0.28 | ||
₹ 6,421.38 | 1 Piece(s) | 5 Day(s) or more | 0.3 | 0.05 | 0.25 | 45 | 1.5 | 1.61 | 1.68 | 1.75 | 1.84 | 2.03 | 08-00227-03052 | 0.28 | ||
₹ 4,326.58 | 1 Piece(s) | 5 Day(s) or more | 0.4 | 0.1 | 0.3 | 45 | 2 | 2.16 | 2.25 | 2.36 | 2.47 | 2.73 | 08-00227-04103 | 0.37 | ||
₹ 4,277.02 | 1 Piece(s) | 5 Day(s) or more | 0.4 | 0.1 | 0.3 | 45 | 3 | 3.21 | 3.34 | 3.5 | 3.66 | 4.05 | 08-00227-04105 | 0.37 | ||
₹ 4,277.02 | 1 Piece(s) | 5 Day(s) or more | 0.4 | 0.1 | 0.3 | 45 | 4 | 4.25 | 4.43 | 4.64 | 4.86 | 5.38 | 08-00227-04107 | 0.37 |