(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MHRH230R MUGEN-COATING PREMIUM 2-Flute Long Neck Radius End Mill for Hardened Steels (Part Number)

MHRH230R MUGEN-COATING PREMIUM 2-Flute Long Neck Radius End Mill for Hardened Steels
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,515₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Infinity Coating Premium for high hardness materials and new shape provide excellent chipping resistance, and chattering is suppressed to improve the finished surface

 
Part Number
MHRH230R-0.4-R0.05-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)

₹ 4,277.02

1 Piece(s) 5 Day(s) or more 0.40.050.34522.162.262.362.482.7408-00227-040530.37

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2 Type Long Neck Radius
Shank diameter (d)(mm) 4 Machining Application Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) Coating For High Hardness (Silicone-Based)
Torsion Angle (θ) Standard Helix (30 to 40°) R Precision(μm) 0.005~-0.005 (γ) Neck Angle(°) 12°

Please check the type/dimensions/specifications of the part MHRH230R-0.4-R0.05-2 in the MHRH230R MUGEN-COATING PREMIUM 2-Flute Long Neck Radius End Mill for Hardened Steels series.

Product variants

Part Number
MHRH230R-0.2-R0.05-2
MHRH230R-0.3-R0.05-1
MHRH230R-0.3-R0.05-1.5
MHRH230R-0.4-R0.05-3
MHRH230R-0.4-R0.05-4
MHRH230R-0.4-R0.1-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)

₹ 8,402.35

1 Piece(s) 5 Day(s) or more 0.20.050.154522.132.222.322.432.708-00227-020570.18

₹ 6,370.49

1 Piece(s) 5 Day(s) or more 0.30.050.254511.081.131.181.241.3708-00227-030510.28

₹ 6,421.38

1 Piece(s) 5 Day(s) or more 0.30.050.25451.51.611.681.751.842.0308-00227-030520.28

₹ 4,277.02

1 Piece(s) 5 Day(s) or more 0.40.050.34533.213.353.53.674.0708-00227-040550.37

₹ 4,277.02

1 Piece(s) 5 Day(s) or more 0.40.050.34544.254.444.644.875.408-00227-040570.37

₹ 4,277.02

1 Piece(s) 5 Day(s) or more 0.40.10.34511.121.171.221.271.408-00227-041010.37