(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The Infinity Coating Premium for high hardness materials and new shape provide excellent chipping resistance, and chattering is suppressed to improve the finished surface
Part Number |
---|
MHRH230R-0.5-R0.1-4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Manufacturer Code | (d2)Under Neck Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,514.91 | 1 Piece(s) | 5 Day(s) or more | 0.5 | 0.1 | 0.4 | 45 | 4 | 4.26 | 4.45 | 4.65 | 4.87 | 5.4 | 08-00227-05104 | 0.46 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 2 | Type | Long Neck Radius |
---|---|---|---|---|---|
Shank diameter (d)(mm) | 4 | Machining Application | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | Coating | For High Hardness (Silicone-Based) |
Torsion Angle (θ) | Standard Helix (30 to 40°) | R Precision(μm) | 0.005~-0.005 | (γ) Neck Angle(°) | 12° |
Please check the type/dimensions/specifications of the part MHRH230R-0.5-R0.1-4 in the MHRH230R MUGEN-COATING PREMIUM 2-Flute Long Neck Radius End Mill for Hardened Steels series.
Part Number |
---|
MHRH230R-0.2-R0.05-2 |
MHRH230R-0.3-R0.05-1 |
MHRH230R-0.3-R0.05-1.5 |
MHRH230R-0.5-R0.1-5 |
MHRH230R-0.6-R0.05-2 |
MHRH230R-0.6-R0.05-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Manufacturer Code | (d2)Under Neck Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,402.35 | 1 Piece(s) | 5 Day(s) or more | 0.2 | 0.05 | 0.15 | 45 | 2 | 2.13 | 2.22 | 2.32 | 2.43 | 2.7 | 08-00227-02057 | 0.18 | ||
₹ 6,370.49 | 1 Piece(s) | 5 Day(s) or more | 0.3 | 0.05 | 0.25 | 45 | 1 | 1.08 | 1.13 | 1.18 | 1.24 | 1.37 | 08-00227-03051 | 0.28 | ||
₹ 6,421.38 | 1 Piece(s) | 5 Day(s) or more | 0.3 | 0.05 | 0.25 | 45 | 1.5 | 1.61 | 1.68 | 1.75 | 1.84 | 2.03 | 08-00227-03052 | 0.28 | ||
₹ 3,514.91 | 1 Piece(s) | 5 Day(s) or more | 0.5 | 0.1 | 0.4 | 45 | 5 | 5.3 | 5.54 | 5.79 | 6.07 | 6.72 | 08-00227-05105 | 0.46 | ||
₹ 3,818.95 | 1 Piece(s) | 5 Day(s) or more | 0.6 | 0.05 | 0.5 | 45 | 2 | 2.18 | 2.27 | 2.38 | 2.49 | 2.76 | 08-00227-06051 | 0.56 | ||
₹ 3,769.38 | 1 Piece(s) | 5 Day(s) or more | 0.6 | 0.05 | 0.5 | 45 | 4 | 4.26 | 4.45 | 4.66 | 4.88 | 5.41 | 08-00227-06053 | 0.56 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy