(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The tuned Infinity coating is effective for machining quenched and tempered steel, making it ideal for processing copper electrodes
Part Number |
---|
MHR230R-2-R0.3-4-4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Manufacturer Code | (d2)Under Neck Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,311.31 | 1 Piece(s) | 5 Day(s) or more | 2 | 0.3 | 1.6 | 50 | 4 | 4 | 0.005~-0.005 | 4.31 | 4.49 | 4.68 | 4.9 | 5.41 | 08-00221-20300 | 1.91 | 12° |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 2 | Type | Long Neck Radius |
---|---|---|---|---|---|
Machining Application | Flat Surface / Side Surface / Curved Surface / Groove | Coating | TiAlN | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Please check the type/dimensions/specifications of the part MHR230R-2-R0.3-4-4 in the MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill series.
Part Number |
---|
MHR230R-0.2-R0.05-1-6 |
MHR230R-0.2-R0.05-1.5-4 |
MHR230R-0.2-R0.05-2-4 |
MHR230R-2-R0.3-6-4 |
MHR230R-2-R0.3-8-4 |
MHR230R-2-R0.3-8-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Manufacturer Code | (d2)Under Neck Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,069.65 | 1 Piece(s) | 5 Day(s) or more | 0.2 | 0.05 | 0.15 | 50 | 6 | 1 | 0.005~-0.005 | 1.09 | 1.14 | 1.19 | 1.24 | 1.38 | 08-00220-02002 | 0.18 | 12° | ||
₹ 5,862.85 | 1 Piece(s) | 5 Day(s) or more | 0.2 | 0.05 | 0.15 | 45 | 4 | 1.5 | 0.005~-0.005 | 1.61 | 1.68 | 1.76 | 1.84 | 2.04 | 08-00221-02052 | 0.18 | 12° | ||
₹ 5,862.85 | 1 Piece(s) | 5 Day(s) or more | 0.2 | 0.05 | 0.15 | 45 | 4 | 2 | 0.005~-0.005 | 2.13 | 2.23 | 2.33 | 2.44 | 2.71 | 08-00221-02053 | 0.18 | 12° | ||
₹ 3,261.76 | 1 Piece(s) | 5 Day(s) or more | 2 | 0.3 | 1.6 | 50 | 4 | 6 | 0.005~-0.005 | 6.39 | 6.67 | 6.97 | 7.30 | 8.08 | 08-00221-20301 | 1.91 | 12° | ||
₹ 3,389.00 | 1 Piece(s) | 5 Day(s) or more | 2 | 0.3 | 1.6 | 50 | 4 | 8 | 0.005~-0.005 | 8.48 | 8.85 | 9.25 | 9.7 | 10.74 | 08-00221-20302 | 1.91 | 12° | ||
₹ 4,149.78 | 1 Piece(s) | 5 Day(s) or more | 2 | 0.3 | 1.6 | 50 | 6 | 8 | 0.005~-0.005 | 8.48 | 8.85 | 9.25 | 9.7 | 10.74 | 08-00220-20031 | 1.91 | 12° |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy