(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The tuned Infinity coating is effective for machining quenched and tempered steel, making it ideal for processing copper electrodes
Part Number |
---|
MHR230R-2-R0.3-10-4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Manufacturer Code | (d2)Under Neck Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,438.56 | 1 Piece(s) | 5 Day(s) or more | 2 | 0.3 | 1.6 | 50 | 4 | 10 | 0.005~-0.005 | 10.56 | 11.03 | 11.53 | 12.09 | 13.4 | 08-00221-20303 | 1.91 | 12° |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 2 | Type | Long Neck Radius |
---|---|---|---|---|---|
Machining Application | Flat Surface / Side Surface / Curved Surface / Groove | Coating | TiAlN | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Please check the type/dimensions/specifications of the part MHR230R-2-R0.3-10-4 in the MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill series.
Part Number |
---|
MHR230R-0.2-R0.05-1-6 |
MHR230R-0.2-R0.05-1.5-4 |
MHR230R-0.2-R0.05-2-4 |
MHR230R-2-R0.3-12-4 |
MHR230R-2-R0.3-12-6 |
MHR230R-2-R0.3-16-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Manufacturer Code | (d2)Under Neck Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,069.65 | 1 Piece(s) | 5 Day(s) or more | 0.2 | 0.05 | 0.15 | 50 | 6 | 1 | 0.005~-0.005 | 1.09 | 1.14 | 1.19 | 1.24 | 1.38 | 08-00220-02002 | 0.18 | 12° | ||
₹ 5,862.85 | 1 Piece(s) | 5 Day(s) or more | 0.2 | 0.05 | 0.15 | 45 | 4 | 1.5 | 0.005~-0.005 | 1.61 | 1.68 | 1.76 | 1.84 | 2.04 | 08-00221-02052 | 0.18 | 12° | ||
₹ 5,862.85 | 1 Piece(s) | 5 Day(s) or more | 0.2 | 0.05 | 0.15 | 45 | 4 | 2 | 0.005~-0.005 | 2.13 | 2.23 | 2.33 | 2.44 | 2.71 | 08-00221-02053 | 0.18 | 12° | ||
₹ 3,438.56 | 1 Piece(s) | 5 Day(s) or more | 2 | 0.3 | 1.6 | 50 | 4 | 12 | 0.005~-0.005 | 12.65 | 13.2 | 13.81 | 14.49 | 16.06 | 08-00221-20304 | 1.91 | 12° | ||
₹ 4,149.78 | 1 Piece(s) | 5 Day(s) or more | 2 | 0.3 | 1.6 | 50 | 6 | 12 | 0.005~-0.005 | 12.65 | 13.2 | 13.81 | 14.49 | 16.06 | 08-00220-20034 | 1.91 | 12° | ||
₹ 3,438.56 | 1 Piece(s) | 5 Day(s) or more | 2 | 0.3 | 1.6 | 60 | 4 | 16 | 0.005~-0.005 | 16.82 | 17.56 | 18.38 | 19.28 | 21.38 | 08-00221-20305 | 1.91 | 12° |