(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill (Part Number)

MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,072₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The tuned Infinity coating is effective for machining quenched and tempered steel, making it ideal for processing copper electrodes

 
Part Number
MHR230R-1-R0.2-10-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

₹ 3,324.71

1 Piece(s) 5 Day(s) or more 10.20.8504100.005~-0.00510.5411.0111.5212.0813.408-00221-102060.9512°

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2 Type Long Neck Radius
Machining Application Flat Surface / Side Surface / Curved Surface / Groove Coating TiAlN Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part MHR230R-1-R0.2-10-4 in the MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill series.

Product variants

Part Number
MHR230R-0.2-R0.05-1-6
MHR230R-0.2-R0.05-1.5-4
MHR230R-0.2-R0.05-2-4
MHR230R-1-R0.2-10-6
MHR230R-1-R0.2-12-4
MHR230R-1-R0.2-12-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

₹ 7,069.65

1 Piece(s) 5 Day(s) or more 0.20.050.1550610.005~-0.0051.091.141.191.241.3808-00220-020020.1812°

₹ 5,862.85

1 Piece(s) 5 Day(s) or more 0.20.050.154541.50.005~-0.0051.611.681.761.842.0408-00221-020520.1812°

₹ 5,862.85

1 Piece(s) 5 Day(s) or more 0.20.050.1545420.005~-0.0052.132.232.332.442.7108-00221-020530.1812°

₹ 3,959.58

1 Piece(s) 5 Day(s) or more 10.20.8506100.005~-0.00510.5411.0111.5212.0813.408-00220-100270.9512°

₹ 3,374.27

1 Piece(s) 5 Day(s) or more 10.20.8504120.005~-0.00512.6313.1913.814.4816.0608-00221-102070.9512°

₹ 3,959.58

1 Piece(s) 5 Day(s) or more 10.20.8506120.005~-0.00512.6313.1913.814.4816.0608-00220-100230.9512°