(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MHR230 MUGEN-COATING 2-Flute Long Neck End Mill (for Deep Ribbing) (Part Number)

MHR230 MUGEN-COATING 2-Flute Long Neck End Mill (for Deep Ribbing)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,929₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Infinity coating has been adopted for the original deep rib end mill. Neck relief type suitable for narrow deep processing.

 
Part Number
MHR230-0.3-2.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
(d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Flute Diameter Tolerance
(mm)

₹ 4,530.16

1 Piece(s) 5 Day(s) or more 0.30.44452.52.652.772.903.043.380.281208-00200-030250~-0.01

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2 Type Long Neck Square
Coating TiAlN Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part MHR230-0.3-2.5 in the MHR230 MUGEN-COATING 2-Flute Long Neck End Mill (for Deep Ribbing) series.

Product variants

Part Number
MHR230-0.1-1
MHR230-0.15-0.3
MHR230-0.15-0.5
MHR230-0.3-3
MHR230-0.3-4
MHR230-0.3-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
(d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Flute Diameter Tolerance
(mm)

₹ 8,210.82

1 Piece(s) 5 Day(s) or more 0.10.1544511.071.121.181.231.370.0851208-00200-010100~-0.01

₹ 5,722.22

1 Piece(s) 5 Day(s) or more 0.150.24450.30.360.380.400.420.460.131208-00200-015030~-0.01

₹ 6,229.85

1 Piece(s) 5 Day(s) or more 0.150.24450.50.570.600.620.660.730.131208-00200-015050~-0.01

₹ 4,530.16

1 Piece(s) 5 Day(s) or more 0.30.444533.173.313.473.644.040.281208-00200-030300~-0.01

₹ 5,165.04

1 Piece(s) 5 Day(s) or more 0.30.444544.224.404.614.845.370.281208-00200-030400~-0.01

₹ 5,165.04

1 Piece(s) 5 Day(s) or more 0.30.444555.265.495.756.036.690.281208-00200-030500~-0.01