(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill (Part Number)

MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,229₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suppresses chattering for stable high-speed cutting and improved finish surfaces for everything from semi-rough to high-precision finish machining

 
Part Number
MSTNR230-0.3-R0.05-5-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
(d1) Under Neck Diameter
(mm)
(α) Effective Slope Angle
(°)
(θ) Neck Angle
(°)
(l2) Length Under Neck
(mm)
Manufacturer Code

₹ 8,402.35

1 Piece(s) 5 Day(s) or more 0.30.050.2550430.724°04′0.608-00770-03252

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2 Type Tapered Neck Radius
Machining Application Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) Coating TiAlN Torsion Angle (θ) Standard Helix (30 to 40°)
R Precision(μm) 0.005~-0.005 (γ) Neck Angle 2(°) 12°

Please check the type/dimensions/specifications of the part MSTNR230-0.3-R0.05-5-3 in the MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill series.

Product variants

Part Number
MSTNR230-0.2-R0.05-3-2
MSTNR230-0.2-R0.05-5-1
MSTNR230-0.2-R0.05-5-2
MSTNR230-0.4-R0.05-1-3
MSTNR230-0.4-R0.05-1-4
MSTNR230-0.4-R0.05-3-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
(d1) Under Neck Diameter
(mm)
(α) Effective Slope Angle
(°)
(θ) Neck Angle
(°)
(l2) Length Under Neck
(mm)
Manufacturer Code

₹ 8,402.35

1 Piece(s) 5 Day(s) or more 0.20.050.1550420.372°28′0.408-00770-02232

₹ 8,402.35

1 Piece(s) 5 Day(s) or more 0.20.050.1550410.33°10′0.408-00770-02251

₹ 8,402.35

1 Piece(s) 5 Day(s) or more 0.20.050.1550420.484°07′0.408-00770-02252

₹ 6,307.55

1 Piece(s) 5 Day(s) or more 0.40.050.350430.480°45′0.808-00770-04211

₹ 6,307.55

1 Piece(s) 5 Day(s) or more 0.40.050.350440.510°49′0.808-00770-04212

₹ 6,307.55

1 Piece(s) 5 Day(s) or more 0.40.050.350430.632°14′0.808-00770-04231