(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· High Efficiency 4-Flute Radius for Machining Titanium / Super Heat Resistant Alloy
· Life-span increasing UT coating suitable for heat resistant and difficult to cut materials
· Variable split, high torsion and positive rake angle design enables stable machining
· A blade design that reduces the cutting resistance in helical and inclined use, etc.
Part Number |
---|
CNRS4080-05-16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Type | Overall Length (L) (mm) | Shank diameter (d) (mm) | Machining Application | Coating | Torsion Angle (θ) | Corner Radius (CR) (mm) | JAN Code | Trusco Code | Tool Material | Standard / alteration classification | Corner ball radius (mm) | Pitch (Blades) | Helix angle | R accuracy (μm) | Coating details | Weight (g) | Material 1 | Corner type | Coating Details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,592.44 | 1 Piece(s) | 5 Day(s) or more | 8 | - | 16 | - | - | 100 | 8 | Flat Surface / Side Surface / Curved Surface / Groove | For General Steel (AlCrN etc.) | 45° | 0.5 | 4560295089921 | 820-2886 | Carbide | Manufacturer standard product | - | 4 | Strong twist (45 to 60°) | ±15 | UT coat | 76.000 | Cemented Carbide Fine Grain Alloy (Super MG) | Microscopic R | - |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper |
---|
Please check the type/dimensions/specifications of the part CNRS4080-05-16 in the CNRS 4-flute radius for machining titanium and super heat-resistant alloys series.
Part Number |
---|
CNRS4060-05-16 |
CNRS4060-10-16 |
CNRS4080-10-16 |
CNRS4100-05-26 |
CNRS4100-10-26 |
CNRS4100-15-26 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Type | Overall Length (L) (mm) | Shank diameter (d) (mm) | Machining Application | Coating | Torsion Angle (θ) | Corner Radius (CR) (mm) | JAN Code | Trusco Code | Tool Material | Standard / alteration classification | Corner ball radius (mm) | Pitch (Blades) | Helix angle | R accuracy (μm) | Coating details | Weight (g) | Material 1 | Corner type | Coating Details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,709.25 | 1 Piece(s) | 5 Day(s) or more | 6 | - | 16 | - | - | 90 | 6 | Groove / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | 45° | - | 4560295089914 | 820-2885 | Carbide | Manufacturer standard product | 0.5 | 4 | Strong twist (45 to 60°) | ±10 | - | 38.000 | Cemented Carbide Fine Grain Alloy (Super MG) | Microscopic R | UT coat | ||
₹ 7,395.13 | 1 Piece(s) | 5 Day(s) or more | 6 | 1 | 16 | 4 | Radius | 90 | 6 | Curved Surface / Side Surface / Flat Surface | TiCN | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 8,753.56 | 1 Piece(s) | 7 Day(s) or more | 8 | 1 | 16 | 4 | Radius | 100 | 8 | Curved Surface / Side Surface / Flat Surface | TiCN | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 15,281.95 | 1 Piece(s) | 7 Day(s) or more | 10 | - | 26 | - | - | 110 | 10 | Groove / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | 45° | 0.5 | 4560295089938 | 820-2887 | Carbide | Manufacturer standard product | - | 4 | Strong twist (45 to 60°) | ±15 | - | 119.000 | Cemented Carbide Fine Grain Alloy (Super MG) | Microscopic R | UT coat | ||
₹ 11,119.20 | 1 Piece(s) | 7 Day(s) or more | 10 | 1 | 26 | 4 | Radius | 110 | 10 | Curved Surface / Side Surface / Flat Surface | TiCN | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 10,693.89 | 1 Piece(s) | 5 Day(s) or more | 10 | 1.5 | 26 | 4 | Radius | 110 | 10 | Curved Surface / Side Surface / Flat Surface | TiCN | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |