(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Standard Screw Gauge (SG) Whitworth (W) Screw J Class Ring

Standard Screw Gauge (SG) Whitworth (W) Screw J Class Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,564₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • This is a ring only. The photo is a representative image.

Product Description

[Features]
· An accurately made gauge based on standard screw pitch and standard screw dimensions.

 
Part Number
SG-W1/2-12-RJ
SG-W1/4-20-RJ
SG-W1/8-40-RJ
SG-W1-8-RJ
SG-W3/4-10-RJ
SG-W3/8-16-RJ
SG-W3/16-24-RJ
SG-W5/8-11-RJ
SG-W5/16-18-RJ
SG-W7/8-9-RJ
SG-W7/16-14-RJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Tool No.

₹ 23,004.44

1 Piece(s) 6 Day(s) or more W1/2-1238072

₹ 21,377.07

1 Piece(s) 6 Day(s) or more W1/4-2038032

₹ 21,730.67

1 Piece(s) 6 Day(s) or more W1/8-4038012

₹ 35,521.07

1 Piece(s) 6 Day(s) or more W1-838122

₹ 29,815.25

1 Piece(s) 6 Day(s) or more W3/4-1038092

₹ 21,730.67

1 Piece(s) 6 Day(s) or more W3/8-1638052

₹ 20,564.07

1 Piece(s) 6 Day(s) or more W3/16-2438022

₹ 25,807.80

1 Piece(s) 6 Day(s) or more W5/8-1138082

₹ 21,559.24

1 Piece(s) 6 Day(s) or more W5/16-1838042

₹ 31,999.82

1 Piece(s) 6 Day(s) or more W7/8-938112

₹ 22,772.73

1 Piece(s) 6 Day(s) or more W7/16-1438062

Loading...

  1. 1

Basic Information

Product Model Gauge Ring Accuracy J Symbol R
X
whatsapp-qr whatsapp-icon