(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Standard Screw Gauge (SG) Parallel Screw for Pipes (PF/PS) J Class Set Product

Standard Screw Gauge (SG) Parallel Screw for Pipes (PF/PS) J Class Set Product
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,994₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • This is a set item (plug and ring). The photo is a representative image.

Product Description

[Features]
· An accurately made gauge based on standard screw pitch and standard screw dimensions.

 
Part Number
SG-PF1/2-14-SJ
SG-PF1/4-19-SJ
SG-PF1/8-28-SJ
SG-PF1-11-SJ
SG-PF3/4-14-SJ
SG-PF3/8-19-SJ
SG-PF5/8-14-SJ
SG-PF7/8-14-SJ
SG-PS1/2-14-SJ
SG-PS1/4-19-SJ
SG-PS1/8-28-SJ
SG-PS1-11-SJ
SG-PS3/4-14-SJ
SG-PS3/8-19-SJ
SG-PS5/8-14-SJ
SG-PS7/8-14-SJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Tool No.

₹ 37,220.76

1 Piece(s) 6 Day(s) or more PF1/2-1438240

₹ 28,842.85

1 Piece(s) 6 Day(s) or more PF1/4-1938220

₹ 27,993.69

1 Piece(s) 6 Day(s) or more PF1/8-2838210

₹ 54,702.55

1 Piece(s) 6 Day(s) or more PF1-1138280

₹ 41,833.64

1 Piece(s) 6 Day(s) or more PF3/4-1438260

₹ 31,028.75

1 Piece(s) 6 Day(s) or more PF3/8-1938230

₹ 39,283.44

1 Piece(s) 6 Day(s) or more PF5/8-1438250

₹ 45,233.02

1 Piece(s) 6 Day(s) or more PF7/8-1438270

₹ 37,220.76

1 Piece(s) 6 Day(s) or more PS1/2-1438390

₹ 28,842.85

1 Piece(s) 6 Day(s) or more PS1/4-1938370

₹ 27,993.69

1 Piece(s) 6 Day(s) or more PS1/8-2838360

₹ 54,702.55

1 Piece(s) 6 Day(s) or more PS1-1138430

₹ 41,833.64

1 Piece(s) 6 Day(s) or more PS3/4-1438410

₹ 31,028.75

1 Piece(s) 6 Day(s) or more PS3/8-1938380

₹ 39,283.44

1 Piece(s) 6 Day(s) or more PS5/8-1438400

₹ 45,233.02

1 Piece(s) 6 Day(s) or more PS7/8-1438420

Loading...

  1. 1

Basic Information

Product Model Gauge Ring / Thread Plug Gauge Accuracy J Symbol S
X
whatsapp-qr whatsapp-icon