(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Standard Screw Gauge (SG) Parallel Screw for Pipes (PF/PS) J Class Plug

Standard Screw Gauge (SG) Parallel Screw for Pipes (PF/PS) J Class Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,479₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • This is a plug only. The photo is a representative image.

Product Description

[Features]
· An accurately made gauge based on standard screw pitch and standard screw dimensions.

 
Part Number
SG-PF1/2-14-PJ
SG-PF1/4-19-PJ
SG-PF1/8-28-PJ
SG-PF1-11-PJ
SG-PF3/4-14-PJ
SG-PF3/8-19-PJ
SG-PF5/8-14-PJ
SG-PF7/8-14-PJ
SG-PS1/2-14-PJ
SG-PS1/4-19-PJ
SG-PS1/8-28-PJ
SG-PS1-11-PJ
SG-PS3/4-14-PJ
SG-PS3/8-19-PJ
SG-PS5/8-14-PJ
SG-PS7/8-14-PJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Tool No.

₹ 12,575.93

1 Piece(s) 6 Day(s) or more PF1/2-1438241

₹ 9,747.13

1 Piece(s) 6 Day(s) or more PF1/4-1938221

₹ 9,479.24

1 Piece(s) 6 Day(s) or more PF1/8-2838211

₹ 18,402.29

1 Piece(s) 6 Day(s) or more PF1-1138281

₹ 14,031.84

1 Piece(s) 6 Day(s) or more PF3/4-1438261

₹ 10,475.75

1 Piece(s) 6 Day(s) or more PF3/8-1938231

₹ 13,182.67

1 Piece(s) 6 Day(s) or more PF5/8-1438251

₹ 15,246.67

1 Piece(s) 6 Day(s) or more PF7/8-1438271

₹ 12,575.93

1 Piece(s) 6 Day(s) or more PS1/2-1438391

₹ 9,747.13

1 Piece(s) 6 Day(s) or more PS1/4-1938371

₹ 9,479.24

1 Piece(s) 6 Day(s) or more PS1/8-2838361

₹ 18,402.29

1 Piece(s) 6 Day(s) or more PS1-1138431

₹ 14,031.84

1 Piece(s) 6 Day(s) or more PS3/4-1438411

₹ 10,475.75

1 Piece(s) 6 Day(s) or more PS3/8-1938381

₹ 13,182.67

1 Piece(s) 6 Day(s) or more PS5/8-1438401

₹ 15,246.67

1 Piece(s) 6 Day(s) or more PS7/8-1438421

Loading...

  1. 1

Basic Information

Product Model Thread Plug Gauge Accuracy J Symbol P
X
whatsapp-qr whatsapp-icon