(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Standard Screw Gauge (SG) Parallel Screw for Pipes (PF/PS) J Class Ring

Standard Screw Gauge (SG) Parallel Screw for Pipes (PF/PS) J Class Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,706₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • This is a ring only. The photo is a representative image.

Product Description

[Features]
· An accurately made gauge based on standard screw pitch and standard screw dimensions.

 
Part Number
SG-PF1/2-14-RJ
SG-PF1/4-19-RJ
SG-PF1/8-28-RJ
SG-PF1-11-RJ
SG-PF3/4-14-RJ
SG-PF3/8-19-RJ
SG-PF5/8-14-RJ
SG-PF7/8-14-RJ
SG-PS1/2-14-RJ
SG-PS1/4-19-RJ
SG-PS1/8-28-RJ
SG-PS1-11-RJ
SG-PS3/4-14-RJ
SG-PS3/8-19-RJ
SG-PS5/8-14-RJ
SG-PS7/8-14-RJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Tool No.

₹ 24,836.73

1 Piece(s) 6 Day(s) or more PF1/2-1438242

₹ 19,290.31

1 Piece(s) 6 Day(s) or more PF1/4-1938222

₹ 18,706.33

1 Piece(s) 6 Day(s) or more PF1/8-2838212

₹ 36,492.15

1 Piece(s) 6 Day(s) or more PF1-1138282

₹ 27,993.69

1 Piece(s) 6 Day(s) or more PF3/4-1438262

₹ 20,746.22

1 Piece(s) 6 Day(s) or more PF3/8-1938232

₹ 26,294.00

1 Piece(s) 6 Day(s) or more PF5/8-1438252

₹ 30,178.24

1 Piece(s) 6 Day(s) or more PF7/8-1438272

₹ 24,836.73

1 Piece(s) 6 Day(s) or more PS1/2-1438392

₹ 19,290.31

1 Piece(s) 6 Day(s) or more PS1/4-1938372

₹ 18,706.33

1 Piece(s) 6 Day(s) or more PS1/8-2838362

₹ 36,492.15

1 Piece(s) 6 Day(s) or more PS1-1138432

₹ 27,993.69

1 Piece(s) 6 Day(s) or more PS3/4-1438412

₹ 20,746.22

1 Piece(s) 6 Day(s) or more PS3/8-1938382

₹ 26,294.00

1 Piece(s) 6 Day(s) or more PS5/8-1438402

₹ 30,178.24

1 Piece(s) 6 Day(s) or more PS7/8-1438422

Loading...

  1. 1

Basic Information

Product Model Gauge Ring Accuracy J Symbol R