(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius (Part Number)

Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,069₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pencil neck radius end mill that achieves high-efficiency machining of deep parts that are prone to chattering and difficult-to-cut materials.

Part Number
PHX-PC-DFR-8XR2X2X34.6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Neck Diameter
(mm)
Neck Taper Angle
(°)
Tool No. Effective Slope Angle
(Degree)
Neck Taper Angle
(Degree)

₹ 19,710.87

1 Piece(s) 5 Day(s) or more 82121201034.610230978612

Loading...

  1. 1
 

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron Number of flutes(sheet) 3 Type Radius
Machining Application Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) Coating For High Hardness (Silicone-Based) Torsion Angle (θ) Powerful Helix (45° to 60°)

Please check the type/dimensions/specifications of the part PHX-PC-DFR-8XR2X2X34.6 in the Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius series.

Product variants

Part Number
PHX-PC-DFR-10XR2X1.5X121.6
PHX-PC-DFR-10XR2X1.5X45.2
PHX-PC-DFR-10XR2X1X100
PHX-PC-DFR-10XR2X1X120
PHX-PC-DFR-10XR2X1X140
PHX-PC-DFR-8XR2X2X63.3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Neck Diameter
(mm)
Neck Taper Angle
(°)
Tool No. Effective Slope Angle
(Degree)
Neck Taper Angle
(Degree)

₹ 52,339.85

1 Piece(s) 5 Day(s) or more 1021518016121.6161.530980531.5°1.5

₹ 24,031.76

1 Piece(s) 5 Day(s) or more 102151201245.2121.530980511.5°1.5

₹ 46,604.56

1 Piece(s) 5 Day(s) or more 102151601610012.87130980430.84°1

₹ 51,967.49

1 Piece(s) 5 Day(s) or more 102151801612013.57130980440.87°1

₹ 57,555.45

1 Piece(s) 5 Day(s) or more 102152001614014.26130980450.88°1

₹ 25,521.16

1 Piece(s) 5 Day(s) or more 82121201263.312230978622