(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius (Part Number)

Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,069₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pencil neck radius end mill that achieves high-efficiency machining of deep parts that are prone to chattering and difficult-to-cut materials.

Part Number
PHX-PC-DFR-4XR1X0.5X40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Neck Diameter
(mm)
Neck Taper Angle
(°)
Tool No. Effective Slope Angle
(Degree)
Neck Taper Angle
(Degree)

₹ 12,112.49

1 Piece(s) 5 Day(s) or more 416806404.490.530974240.36°0.5

Loading...

  1. 1
 

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron Number of flutes(sheet) 3 Type Radius
Machining Application Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) Coating For High Hardness (Silicone-Based) Torsion Angle (θ) Powerful Helix (45° to 60°)

Please check the type/dimensions/specifications of the part PHX-PC-DFR-4XR1X0.5X40 in the Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius series.

Product variants

Part Number
PHX-PC-DFR-10XR2X1X100
PHX-PC-DFR-10XR2X1X120
PHX-PC-DFR-10XR2X1X140
PHX-PC-DFR-4XR1X0.5X45
PHX-PC-DFR-4XR1X0.5X50
PHX-PC-DFR-4XR1X1.5X42.2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Neck Diameter
(mm)
Neck Taper Angle
(°)
Tool No. Effective Slope Angle
(Degree)
Neck Taper Angle
(Degree)

₹ 46,604.56

1 Piece(s) 5 Day(s) or more 102151601610012.87130980430.84°1

₹ 51,967.49

1 Piece(s) 5 Day(s) or more 102151801612013.57130980440.87°1

₹ 57,555.45

1 Piece(s) 5 Day(s) or more 102152001614014.26130980450.88°1

₹ 12,186.16

1 Piece(s) 5 Day(s) or more 416806454.580.530974250.38°0.5

₹ 13,154.55

1 Piece(s) 5 Day(s) or more 4161006504.670.530974260.39°0.5

₹ 12,112.49

1 Piece(s) 5 Day(s) or more 41680642.261.530974531.5°1.5