(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Micro Grain Carbide End Mills DG Coated 2/4 Flutes Long Neck/Pencil Neck Corner Radius (Part Number)

Micro Grain Carbide End Mills DG Coated 2/4 Flutes Long Neck/Pencil Neck Corner Radius
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,751₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide end mill radius type suitable for diamond coating dedicated to graphite.

 
Part Number
DG-CPR-2XR0.2X0X60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Machining Application Neck Diameter
(mm)
Tool No. Effective length from the cutting edge to the shank (reference value) L2
(mm)

₹ 14,495.27

1 Piece(s) 5 Day(s) or more 20.232100460Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed)1.9855454664.35

Loading...

  1. 1

Basic Information

work material Graphite Type Radius Coating Non-Coated
Torsion Angle (θ) Standard Helix (30 to 40°) Neck Taper Angle(°) 0

Please check the type/dimensions/specifications of the part DG-CPR-2XR0.2X0X60 in the Micro Grain Carbide End Mills DG Coated 2/4 Flutes Long Neck/Pencil Neck Corner Radius series.

Product variants

Part Number
DG-CPR-0.5XR0.1X0X4
DG-CPR-0.5XR0.1X0X6
DG-CPR-0.5XR0.1X0X8
DG-CPR-3XR0.2X0X10
DG-CPR-3XR0.2X0X16
DG-CPR-3XR0.2X0X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Machining Application Neck Diameter
(mm)
Tool No. Effective length from the cutting edge to the shank (reference value) L2
(mm)

₹ 13,750.56

1 Piece(s) 5 Day(s) or more 0.50.10.925044Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface0.46855451110.98

₹ 13,750.56

1 Piece(s) 5 Day(s) or more 0.50.10.925046Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface0.46855451212.98

₹ 13,750.56

1 Piece(s) 5 Day(s) or more 0.50.10.925048Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface0.46855451314.98

₹ 18,071.45

1 Piece(s) 5 Day(s) or more 30.24.5260410Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface2.9855456112.48

₹ 18,071.45

1 Piece(s) 5 Day(s) or more 30.24.5260416Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface2.9855456218.48

₹ 18,071.45

1 Piece(s) 5 Day(s) or more 30.24.5260420Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface2.9855456322.48