(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Set of Taper Thread Gauge(TG) and Taper Thread (R) JIS (ISO Certified)

Set of Taper Thread Gauge(TG) and Taper Thread (R) JIS (ISO Certified)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      54,096₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • This is a set item (plug and ring). The photo is a representative image.

Product Description

[Features]
· Screw gauge used for inspecting tapered pipe screws and for testing parallel female screws that fit to tapered screws.

 
Part Number
TG-R1-1/2-11-S
TG-R1-1/4-11-S
TG-R1/2-14-S
TG-R1/4-19-S
TG-R1/8-28-S
TG-R1-11-S
TG-R1/16-28-S
TG-R2-11-S
TG-R3/4-14-S
TG-R3/8-19-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Tool No.

₹ 127,664.69

1 Piece(s) 6 Day(s) or more R1-1/2-119335160

₹ 112,368.80

1 Piece(s) 6 Day(s) or more R1-1/4-119335140

₹ 73,884.00

1 Piece(s) 6 Day(s) or more R1/2-149335080

₹ 57,251.40

1 Piece(s) 6 Day(s) or more R1/4-199335040

₹ 54,095.80

1 Piece(s) 6 Day(s) or more R1/8-289335020

₹ 101,684.45

1 Piece(s) 6 Day(s) or more R1-119335120

₹ 59,193.53

1 Piece(s) 6 Day(s) or more R1/16-289335000

₹ 150,731.73

1 Piece(s) 6 Day(s) or more R2-119335180

₹ 86,995.33

1 Piece(s) 6 Day(s) or more R3/4-149335100

₹ 65,749.85

1 Piece(s) 6 Day(s) or more R3/8-199335060

Loading...

  1. 1

Basic Information

Product Model Gauge Ring / Thread Plug Gauge Symbol S
X
whatsapp-qr whatsapp-icon