(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Taper Thread Gauge (TG) for Pipes, Taper Thread (R) JIS (ISO Certified) for Pipes Plug

Taper Thread Gauge (TG) for Pipes, Taper Thread (R) JIS (ISO Certified) for Pipes Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,802₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • This is a plug only. The photo is a representative image.

Product Description

[Features]
· Screw gauge used for inspecting tapered pipe screws and for testing parallel female screws that fit to tapered screws.

 
Part Number
TG-R1-1/2-11-P
TG-R1-1/4-11-P
TG-R1/2-14-P
TG-R1/4-19-P
TG-R1/8-28-P
TG-R1-11-P
TG-R1/16-28-P
TG-R2-11-P
TG-R3/4-14-P
TG-R3/8-19-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Tool No.

₹ 50,938.84

1 Piece(s) 6 Day(s) or more R1-1/2-119335161

₹ 45,111.15

1 Piece(s) 6 Day(s) or more R1-1/4-119335141

₹ 29,693.38

1 Piece(s) 6 Day(s) or more R1/2-149335081

₹ 23,016.49

1 Piece(s) 6 Day(s) or more R1/4-199335041

₹ 21,801.67

1 Piece(s) 6 Day(s) or more R1/8-289335021

₹ 40,740.69

1 Piece(s) 6 Day(s) or more R1-119335121

₹ 23,865.67

1 Piece(s) 6 Day(s) or more R1/16-289335001

₹ 60,528.91

1 Piece(s) 6 Day(s) or more R2-119335181

₹ 34,913.00

1 Piece(s) 6 Day(s) or more R3/4-149335101

₹ 26,415.87

1 Piece(s) 6 Day(s) or more R3/8-199335061

Loading...

  1. 1

Basic Information

Product Model Thread Plug Gauge Symbol P
X
whatsapp-qr whatsapp-icon