(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Taper Thread Gauge(TG) and Taper Thread Gauge(PT) (Conventional JIS) Ring

Taper Thread Gauge(TG) and Taper Thread Gauge(PT) (Conventional JIS) Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,201₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • This is a ring only. The photo is a representative image.

Product Description

[Features]
· Screw gauge used for inspecting tapered pipe screws and for testing parallel female screws that fit to tapered screws.

 
Part Number
TG-PT1-1/2-11-R
TG-PT1-1/4-11-R
TG-PT1/2-14-R
TG-PT1-3/4-11-R
TG-PT1/4-19-R
TG-PT1/8-28-R
TG-PT1-11-R
TG-PT1/16-28-R
TG-PT2-1/2-11-R
TG-PT2-11-R
TG-PT3-1/2-11-R
TG-PT3/4-14-R
TG-PT3/8-19-R
TG-PT3-11-R
TG-PT4-11-R
TG-PT5/8-14-R
TG-PT5-11-R
TG-PT7/8-14-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Tool No.

₹ 63,563.96

1 Piece(s) 6 Day(s) or more PT1-1/2-1138602

₹ 56,037.91

1 Piece(s) 6 Day(s) or more PT1-1/4-1138592

₹ 34,306.25

1 Piece(s) 6 Day(s) or more PT1/2-1438542

₹ 68,056.29

1 Piece(s) 6 Day(s) or more PT1-3/4-1138612

₹ 26,536.42

1 Piece(s) 16 Day(s) or more PT1/4-1938522

₹ 25,201.05

1 Piece(s) 6 Day(s) or more PT1/8-2838512

₹ 47,175.15

1 Piece(s) 6 Day(s) or more PT1-1138582

₹ 27,507.49

1 Piece(s) 6 Day(s) or more PT1/16-2838502

₹ 108,969.42

1 Piece(s) 6 Day(s) or more PT2-1/2-119335642

₹ 75,948.00

1 Piece(s) 6 Day(s) or more PT2-1138622

₹ 161,779.05

1 Piece(s) 6 Day(s) or more PT3-1/2-119335712

₹ 40,133.95

1 Piece(s) 6 Day(s) or more PT3/4-1438562

₹ 30,542.55

1 Piece(s) 6 Day(s) or more PT3/8-1938532

₹ 135,070.20

1 Piece(s) 6 Day(s) or more PT3-119335682

₹ 185,939.04

1 Piece(s) 6 Day(s) or more PT4-119335752

₹ 39,283.44

1 Piece(s) 6 Day(s) or more PT5/8-1438552

₹ 239,355.40

1 Piece(s) 6 Day(s) or more PT5-119335802

₹ 46,810.84

1 Piece(s) 6 Day(s) or more PT7/8-1438572

Loading...

  1. 1

Basic Information

Product Model Gauge Ring Symbol R
X
whatsapp-qr whatsapp-icon