(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Taper Thread Gauge(TG) for Pipes and Taper (NPT) Thread for American Style Pipes Ring

Taper Thread Gauge(TG) for Pipes and Taper (NPT) Thread for American Style Pipes Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      32,486₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • This is a ring only. The photo is a representative image.

Product Description

[Features]
· American standard (ANSI) pipe taper thread gauge.

 
Part Number
TG-1-1/2-11-1/2NPT-R
TG-1-1/4-11-1/2NPT-R
TG-1/2-14NPT-R
TG-1/4-18NPT-R
TG-1/8-27NPT-R
TG-1-11-1/2NPT-R
TG-1/16-27NPT-R
TG-2-1/2-8NPT-R
TG-2-11-1/2NPT-R
TG-3-1/2-8NPT-R
TG-3/4-14NPT-R
TG-3/8-18NPT-R
TG-3-8NPT-R
TG-4-8NPT-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Tool No.

₹ 82,382.45

1 Piece(s) 6 Day(s) or more 1-1/2-11-1/2NPT9336132

₹ 73,033.49

1 Piece(s) 6 Day(s) or more 1-1/4-11-1/2NPT9336112

₹ 44,504.40

1 Piece(s) 6 Day(s) or more 1/2-14NPT38742

₹ 34,306.25

1 Piece(s) 6 Day(s) or more 1/4-18NPT38722

₹ 32,486.02

1 Piece(s) 6 Day(s) or more 1/8-27NPT38712

₹ 61,136.98

1 Piece(s) 6 Day(s) or more 1-11-1/2NPT38762

₹ 35,641.62

1 Piece(s) 6 Day(s) or more 1/16-27NPT38702

₹ 141,019.78

1 Piece(s) 6 Day(s) or more 2-1/2-8NPT9336202

₹ 97,678.33

1 Piece(s) 6 Day(s) or more 2-11-1/2NPT9336182

₹ 210,219.56

1 Piece(s) 6 Day(s) or more 3-1/2-8NPT9336302

₹ 52,152.33

1 Piece(s) 6 Day(s) or more 3/4-14NPT38752

₹ 39,527.20

1 Piece(s) 6 Day(s) or more 3/8-18NPT38732

₹ 174,405.51

1 Piece(s) 6 Day(s) or more 3-8NPT9336272

₹ 240,570.24

1 Piece(s) 6 Day(s) or more 4-8NPT9336332

Loading...

  1. 1

Basic Information

Product Model Gauge Ring Symbol R
X
whatsapp-qr whatsapp-icon