(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Abrasion Inspection Screw Plug Gauge (LCG), Metric (M) Screw, Class 2 (Former JIS)

Abrasion Inspection Screw Plug Gauge (LCG), Metric (M) Screw, Class 2 (Former JIS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,214₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Thread gauge for the Class 2 (former JIS standard-compliant).
Thread type: Metric thread Symbol: GW
Accuracy: 2

 
Part Number
LCG-M1.4X0.3-GW2
LCG-M1.6X0.35-GW2
LCG-M1.7X0.35-GW2
LCG-M2X0.4-GW2
LCG-M2.3X0.4-GW2
LCG-M2.5X0.45-GW2
LCG-M2.6X0.45-GW2
LCG-M3X0.5-GW2
LCG-M4X0.7-GW2
LCG-M5X0.8-GW2
LCG-M6X1.0-GW2
LCG-M8X1-GW2
LCG-M8X1.25-GW2
LCG-M10X1.5-GW2
LCG-M10X1.25-GW2
LCG-M12X1.5-GW2
LCG-M12X1.25-GW2
LCG-M12X1.75-GW2
LCG-M14X1.5-GW2
LCG-M14X2-GW2
LCG-M16X1.5-GW2
LCG-M16X2-GW2
LCG-M18X1.5-GW2
LCG-M18X2.5-GW2
LCG-M20X1.5-GW2
LCG-M20X2.5-GW2
LCG-M22X1.5-GW2
LCG-M22X2.5-GW2
LCG-M24X1.5-GW2
LCG-M24X3-GW2
LCG-M27X1.5-GW2
LCG-M27X3-GW2
LCG-M30X1.5-GW2
LCG-M30X3.5-GW2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Tool No.

₹ 15,367.22

1 Piece(s) 5 Day(s) or more M1.4X0.39338104

₹ 14,639.93

1 Piece(s) 5 Day(s) or more M1.6X0.359338107

₹ 13,667.53

1 Piece(s) 5 Day(s) or more M1.7X0.359338109

₹ 11,495.04

1 Piece(s) 5 Day(s) or more M2X0.49338115

₹ 11,386.55

1 Piece(s) 5 Day(s) or more M2.3X0.49338120

₹ 10,293.60

1 Piece(s) 5 Day(s) or more M2.5X0.459338123

₹ 10,682.02

1 Piece(s) 5 Day(s) or more M2.6X0.459338125

₹ 10,123.49

1 Piece(s) 5 Day(s) or more M3X0.59338129

₹ 9,590.42

1 Piece(s) 5 Day(s) or more M4X0.79338135

₹ 9,431.02

1 Piece(s) 5 Day(s) or more M5X0.89338140

₹ 9,286.36

1 Piece(s) 5 Day(s) or more M6X1.09338146

₹ 9,214.04

1 Piece(s) 5 Day(s) or more M8X19338153

₹ 9,431.02

1 Piece(s) 5 Day(s) or more M8X1.259338152

₹ 9,590.42

1 Piece(s) 5 Day(s) or more M10X1.59338160

₹ 9,214.04

1 Piece(s) 5 Day(s) or more M10X1.259338161

₹ 9,590.42

1 Piece(s) 5 Day(s) or more M12X1.59338171

₹ 9,820.78

1 Piece(s) 5 Day(s) or more M12X1.259338172

₹ 9,783.29

1 Piece(s) 5 Day(s) or more M12X1.759338170

₹ 10,207.87

1 Piece(s) 5 Day(s) or more M14X1.59338183

₹ 10,367.25

1 Piece(s) 5 Day(s) or more M14X29338182

₹ 10,572.18

1 Piece(s) 5 Day(s) or more M16X1.59338195

₹ 10,876.24

1 Piece(s) 5 Day(s) or more M16X29338194

₹ 10,986.05

1 Piece(s) 5 Day(s) or more M18X1.59338208

₹ 11,702.64

1 Piece(s) 5 Day(s) or more M18X2.59338206

₹ 11,702.64

1 Piece(s) 5 Day(s) or more M20X1.59338222

₹ 12,575.93

1 Piece(s) 5 Day(s) or more M20X2.59338220

₹ 12,211.60

1 Piece(s) 5 Day(s) or more M22X1.59338231

₹ 13,546.98

1 Piece(s) 5 Day(s) or more M22X2.59338229

₹ 12,818.35

1 Piece(s) 5 Day(s) or more M24X1.59338241

₹ 14,882.36

1 Piece(s) 5 Day(s) or more M24X39338238

₹ 14,031.84

1 Piece(s) 5 Day(s) or more M27X1.59338255

₹ 15,975.31

1 Piece(s) 5 Day(s) or more M27X39338252

₹ 14,882.36

1 Piece(s) 5 Day(s) or more M30X1.59338264

₹ 17,431.22

1 Piece(s) 5 Day(s) or more M30X3.59338261

Loading...

  1. 1

Basic Information

Product Model Thread Plug Gauge Accuracy 2 Symbol GW
X
whatsapp-qr whatsapp-icon